Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

E8267C-1ED Type-N(f) RF Output Connector

Product Status: Obsolete | Service Optionen ansehen
This product is no longer available

A replacement for this product is available:

Description

Select the RF output connector that meets your needs
The PSG equipped with Option 1ED replaces the standard APC 3.5 mm(m) RF output connector with a precision type-N(f) RF output connector. This allows you to conveniently connect to low-cost type-N cables and adapters.

Typical applications
The type-N connector is only recommended for use up to 18 GHz. The standard 3.5 mm(m) RF output connector is recommended for use over the entire frequency range of the instrument.

How to upgrade
A customer installable upgrade kit does not exist for this option.