Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Typical Configuration  

Typical Configuration

N3304A Elektronisches Lastmodul, 3-60 V Gleichspannung, 60 A, 300 W, für N330X-Grundgeräte, ein Steckplatz

  • N3304A-J01 DC Electronic Load Module, 0-80V, 0-60A, 300 W, for N330X mainframes, 1 slot
  • R-51B-001-Z 3 Jahre Gewährleistung - Reparatur im Servicezentrum

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

DC Input Ratings

  • Current: 0 - 60 A
  • Voltage: 0 - 80 V
  • Maximum Power: 300 W

Constant Current Mode

  • Low Range/High Range: 6 A/60 A
  • Regulation: 10 mA
  • Low Range Accuracy: 0.1% + 7.5 mA
  • High Range Accuracy: 0.1% + 15 mA

Constant Voltage Mode

  • Low Range/High Range: 8 V/80V
  • Regulation: 10 mV
  • Low Range Accuracy: 0.1% + 5 mV
  • High Range Accuracy: 0.1% + 12 mV

Constant Resistance Mode

  • Range 1 (I >10% of current rating): 0.033-2.6 Ω
  • Range 2 (I >1% of current rating): 2.4-26 Ω
  • Range 3 (I >0.1% of current rating): 24-260 Ω
  • Range 4 (I >0.01% of current rating): 240-2600 Ω

Description

The Keysight N3304A-J01 is a special order option that increases the input voltage from 60 V to 80 V. The N3304A-J01 is added to the standard N3304A DC electronic load module. You must also order the standard product, N3304A.

The N3304A is a 300 W electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications. The N3304A load module is fast and accurate, for programming in constant current, constant voltage, or constant resistance modes, or for making voltage, current or power measurements. The N3304A can also digitize waveforms.

Testing multiple output dc power supplies and DC-DC converters can be very time consuming if each output must be tested sequentially. If measurements are being made through a MUX using one DMM, this is what will happen. Using the built-in measurement capabilities of the N3300A electronic loads, all outputs can be measured simultaneously. Alternatively, multiple single output power sources can be tested simultaneously.

A single GPIB address is all you need for complete control and read-back of the N3304A load module within a single N3300A or N3301A mainframe. The N3304A electronic load provides fast operation and the accurate programming and read-back needed for high-volume DC power supply test systems.