Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Waveform License 5 and 50-Pack for EXT

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Create, generate and permanently licences over 500 Signal Studio waveforms for playback 
  • Cost-effective waveform licensing solution for manufacturing
  • Configure Signal Studio waveforms of any radio format to be licensed to an EXT

Description

Generate signal studio waveforms for a fraction of the cost

Waveform licensing with the 5-pack and 50-pack options is a cost-effective solution for manufacturing that lets you license and playback individual waveforms created using the Keysight Signal Studio software.

With waveform licensing you can create, generate and permanently license over 500 Signal Studio waveforms for playback.

Waveform licensing is available in 5-pack (Options 221-229 each with 5 waveform slots) and 50-pack (Options 250-259 each with 50 waveform slots).

The EXT provides two 5-packs (Options 221 & 222) as part of the base instrument.

Typical application

Waveform licensing 5 and 50-pack is recommended for manufacturing and cost-sensitive projects that require single or multiple radio format waveforms. This licensing lets you playback Signal Studio waveforms of any radio format without purchasing the full Signal Studio software.

This option can be added as a product upgrade.