Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N5468A I²S triggering and Decode Option for InfiniiVision Series Oscilloscopes

Vertrieben durch:

Typical Configuration  

Typical Configuration

N5468A I2S decode and triggering, fixed perpetual license

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Related Products & Solutions

  • InfiniiVision 7000 Series Portable MSO and DSO Oscilloscopes [Discontinued] 

    InfiniiVision 7000 Series Portable MSO and DSO Oscilloscopes [Discontinued]

    Product support information for your discontinued and obsolete InfiniiVision 7000 series oscilloscopes.

  • On-screen serial decode of an I2C data packet N5423A I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes 

    N5423A I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes

    Responsive, time-aligned, on-screen decode of Inter-Integrated Circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communication busses...

  • CAN_LIN for the M5424A N5424A CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS) 

    N5424A CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS)

    CAN/LIN Automotive Triggering and Decode Option for 6000 and 7000 Series oscilloscopes provide serial triggering and responsive, time-aligned, on-screen decode of the CAN and LIN serial busses.

  • RS-232 N5457A RS-232/UART Serial Triggering and Decode Option 

    N5457A RS-232/UART Serial Triggering and Decode Option

    RS-232/UART Serial triggering and decode option for InfiniiVision Series scopes

  • InfiniiVision 5000 Series Oscilloscopes [Discontinued] 

    InfiniiVision 5000 Series Oscilloscopes [Discontinued]

    • 100 MHz to 500 MHz
    • 6 DSO models
    • 6.3-inch display
    • 100,000 waveforms/sec update rate
    • Standard 8Mpts memory

  • Segmented memory N5454A Segmented memory acquisition for InfiniiVision Series oscilloscopes 

    N5454A Segmented memory acquisition for InfiniiVision Series oscilloscopes

    Segmented memory acquisition software