Sprechen Sie mit einem Experten
4396B-1D5 High Stability Frequency Reference
Product Status: | Eingestellt | Support verfügbar |
---|
No replacement found for this product.
Description
Discontinuance Notice: 4396B-1D5 will be discontinued on June 1, 2009 and the end of support life will be June 1, 2014.
The upgrade kits for the 4396B's options (4396V-1D5) are still orderable. The corresponding model number for each option is listed in the 4396B Option Upgrade Table.
This option, a 10 MHz crystal in temperature stabilized oven, improves the source signal frequency accuracy and stability. This option can be retrofitted using the 4396V Upgrade Kit Option 1D5.
For more information about impedance analyzer, please visit Impedance Analyzers.