Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

4395A-010 Impedance Measurement Function

Product Status: Eingestellt | Support verfügbar
This product is no longer available

No replacement found for this product.

Description

This option allows the capability of impedance measurement function. This option can be retrofitted using the 43961A Impedance Test Kit. This option can be retrofitted using the 4395U Upgrade Kit Option 010.

For more information about impedance analyzer, please visit Impedance Analyzers.