Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

HMMC-5040 20-40 GHz Amplifier

Vertrieben durch:

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Large Bandwidth: 20 - 44 GHz Typical / 21 - 40 GHz Specified
  • High Gain: 22 dB Typical
  • Saturated Output Power: 21 dBm Typical
  • Supply Bias: < 4.5 Volts @ < 300 mA

Description

The HMMC-5040 is a broadband GaAs MMIC high gain amplifier designed for the 21 GHz to 40 GHz frequency range. Typical applications of the HMMC-5040 include both military (35 GHz) and commercial microwave radio systems which operate at 23 GHz, 28 GHz, and 38 GHz. It is also suitable for use as a frequency multiplier due to excellent below-band input return loss and moderate gain.

Keysight Part #HMMC-5040 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.

For more information about GaAs MMIC Amplifier, please visit Millimeter-wave and Microwave GaAs Amplifiers