Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

85071D Materials Measurement Software

Product Status: Obsolete | Service Optionen ansehen
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Runs on a PC, or internally on the PNA series of network analyzers, eliminating the need for both a PC and a GPIB card.
  • Measure permittivity and permeability over a broad frequency range (network analyzer dependent).
  • View measurement results in a variety of formats (er´, er", tan delta, ur´, ur", or Cole-Cole).
  • Coaxial airlines or rectangular waveguide transmission lines can be used as sample holders.
  • Compatible with free space measurements.
  • Compatible with a variety of network analyzers.
  • Component object model (COM) interface allows the measurement to be setup, triggered, and read from a user-written program. Example Visual Basic and Visual C++ projects are included to aid program development.

Description

The Keysight 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide. This measurement technique works well for solid materials that can be machined to fit precisely inside a transmission line. A dielectric measurement can provide critical design parameter information for materials used in state-of-the-art RF and microwave electronic component applications. The loss of a cable or the impedance of a substrate can be related to its dielectric properties. This information is also useful for improving ferrite, radome, absorber, and packaging designs.

  • Runs on a PC, or internally on the PNA series of network analyzers, eliminating the need for both a PC and a GPIB card.
  • Measure permittivity and permeability over a broad frequency range (network analyzer dependent).
  • View measurement results in a variety of formats (er', er", tan delta, µr', µr", or Cole-Cole).
  • Coaxial airlines or rectangular waveguide transmission lines can be used as sample holders.
  • Compatible with free space measurements.
  • Compatible with a variety of network analyzers.
  • Component object model (COM) interface allows the measurement to be setup, triggered, and read from a user-written program. Example Visual Basic and Visual C++ projects are included to aid program development.