Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

FSI-60028 PCI Bus 5v Advanced Analysis Probe

Product Status: Obsolete | Service Optionen ansehen
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Analysis Probe Configuration

  • 5 v operation
  • 32 or 64 bit PCI bus supported
  • 12 cycle and transaction identifiers for easy triggering
  • Suppress the acquisition of IDLE and WAIT states
  • PCI bus protocol decode, de-multiplexed address and command
  • Built-in triggering for 20 different compliance violations

Description

This product is available from FuturePlus Systems Corp. as model FS2103 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2103 PCI analysis probe and extender card provides complete protocol decode of PCI transactions of a 5 volt PCI bus. The analysis probe supports 32- and 64-bit bus designs up to 66 MHz. The extender card functionality enables the analysis probe to connect to the PCI bus without consuming the PCI slot.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918. Phone: (719) 278-3540 Fax: (719) 278-9586.

Company URL: www.futureplus.com