Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

E4991A RF Impedance/Material Analyzer

Product Status: Obsolete | Service Optionen ansehen
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Basic accuracy

  • +/- 0.8 % basic accuracy

Sweep parameters

  • Frequency: 1 MHz to 3 GHz
  • Oscillator level: Up to 1 dBm/0.5 Vrms/10 mArms
  • DC bias level (Option E4991A-001): +/- 40V or +/- 50 mA

More features

  • Windows-styled user interface
  • Built-in VBA programming function
  • Data transfer through LAN interface

Versatile measurement options

  • Dielectric/magnetic material measurement (Option E4991A-002)
  • Reliable on-wafer measurement (Option E4991A-010)
  • Temperature characteristic measurement (Option E4991A-007)

Description

The E4991A RF impedance/material analyzer offers ultimate impedance measurement performance and powerful built in analysis function. It will provide innovations in R&D of components and circuit designers who evaluate components in the range of 3 GHz. The E4991A uses an RF-IV technique, as opposed to the reflection measurement technique, for more accurate impedance measurement over wide impedance range. Basic impedance accuracy is +/-0.8%. High Q accuracy enables low-loss component analysis. The internal synthesizer sweeps frequency from 1 MHz to 3 GHz with 1 mHz resolution.

Material evaluation

The E4991A provides the total dielectric/magnetic material measurement solutions in wide frequency range (1 MHz to 1 GHz).

On-wafer measurement

The E4991A-010, Probe Station Connection Kit, enables us to easily connect the Keysight E4991A to a RF probe system from Cascade Microtech for making on-wafer impedance measurements.

Temperature characteristic evaluation

The temperature characteristic test kit, the E4991A-007, is a new solution of temperature characteristic measurement for components and materials. This option provides highly accurate temperature characteristic analysis capability within the wide temperature range from - 55°C to + 150°C with a powerful temperature drift compensation function.

For more information about impedance analyzer, please visit Impedance Analyzers.