Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz

Vertrieben durch:

Typical Configuration  

Typical Configuration

87302C Leistungsteiler, 5-26,5 GHz

  • R-51B-001-C 1 Jahr Gewährleistung - Reparatur im Servicezentrum

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Superior RF Performance

  • Maximum SWR: 1.45 0.5 GHz to 18 GHz, 1.60 18 GHz to 26.5 GHz
  • Insertion loss: 1.5 dB 0.5 GHz to 18 GHz, 1.9 dB 18 GHz to 26.5 GHz (insertion loss is in addition to 3 dB coupling loss)
  • Isolation: 19 dB

Features

  • Maximum amplitude tracking: 0.3 dB 0.5 GHz to 18 GHz, 0.5 dB 18 GHz to 26.5 GHz
  • Maximum phase tracking: 6 deg 0.5 GHz to 18 GHz, 10 deg 18 GHz to 26.5 GHz

Description

The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.