Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

84115EM EMC Preproduction Evaluation System

Product Status: Obsolete
This product is no longer available

Key Features & Specifications

Instrument and Software (default options)

  • E7402A EMC Spectrum Analyzer, 100 Hz to 3 GHz
  • E7415A EMI measurement software

Antennas and Transducers (default options)

  • 11947A Transient Limiter with high-pass filter
  • 11967D Line Impedance Stabilization Network, NEMA
  • 11955A Biconical Antenna
  • 11956A Log Periodic Antenna

Miscellaneous (default options)

  • 11945A Close field probe set
  • 11968C Antenna tripod
  • 11966L 10m type N cable

Description

The Keysight 84115EM has everything you need to perform radiated- and conducted-emissions measurements and test your product to the major commercial regulatory agencies' requirements. Limits for the FCC, ENs, ANZ, BSMI and VFG are available on disk to load directly into the EMC analyzer, or you can recall from the EMI measurement software included with the system. Develop your own limits and store them on a disk using the EMC analyzer's internal disk drive.