Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

83017A Microwave System Amplifier, 0.5 to 26.5 GHz

Vertrieben durch:

Typical Configuration  

Typical Configuration

83017A Verstärker, 0,5-26,5 GHz; 25 dB Verstärkung

  • R-51B-001-C 1 Jahr Gewährleistung - Reparatur im Servicezentrum

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Superior RF performance

  • Gain of more than 25dB
  • P1dB of more than 18dBm to 20GHz
  • Noise figure of less than 8dB to 18GHz,13dB to 26.5GHz (typ)

Connectors Type

  • Rf connectors: 3.5mm(f)
  • DC Detector output connector: BNC (f)

Bias Option

Description

The Keysight 83017A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 500 MHz to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.

For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.

Industriebereiche & Technologien