Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

66321D Mobile Comm DC Source w/ Battery Emulation, DVM

Vertrieben durch:

Typical Configuration  

Typical Configuration

66321D Gleichspannungsquelle für Mobilkommunikation, 15 V/3 A mit Akkuemulation, DVM. GPIB.

  • 66321D-230 Betrieb bei 209-254 V AC, 50/60 Hz
  • 66321D-8ZL Füße (4 x Teilenummer 5041-8801) hinzufügen
  • 66321D-0B0 Kein Dokumentationspaket
  • R-51B-001-Z 3 Jahre Gewährleistung - Reparatur im Servicezentrum

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

66321D-007 Extra 5-pin output connectors 2
66321D-0L1 Standarddokumentationspaket. Benutzer /Programmierer (Teilenummer 5964-8184)
66321D-100 Betrieb bei 87-106 V AC, 50/60 Hz
66321D-120 Betrieb bei 104-127 V AC, 50/60 Hz
66321D-1CM Rackmount-Satz (Teilenummer 5062-3972) inkl. Frontblende
66321D-220 Betrieb bei 191-233 V AC, 50/60 Hz
66321D-230 Betrieb bei 209-254 V AC, 50/60 Hz
66321D-8ZJ Keine Füße
66321D-A6J ANSI/NCSL-Kalibrierungszertifikat Z540
66321D-AXS Rackmount-Satz für benachbarte Montage
66321D-UK6 Kommerzielle Kalibrierung mit Daten zu Testergebnissen
14565B
Device Characterization Software with Test Automation 

Device Characterization Software with Test Automation

14565B
Device Characterization Software W/Test Automation-Includes battery drain analysis on supported hardware
1CM021A
Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting 

Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting

1CM021A
Side-by-side mounting

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • N6781A 2-Quandrant Source/Measure Unit for Battery Drain Analysis N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W 

    N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W

    The Keysight N6781A is a source/measure unit (SMU) designed specifically for battery drain analysis.

  • Agilent 66309B Product Photograph 66309B Dual Mobile Communications DC Source 

    66309B Dual Mobile Communications DC Source

    The Keysight 66309B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery...

  • Agilent 66309D Product Photograph 66309D Dual Mobile Communications DC Source w/ DVM 

    66309D Dual Mobile Communications DC Source w/ DVM

    Keysight 66309D dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66311B Product Photograph 66311B Mobile Communications DC Source, 15V, 3A 

    66311B Mobile Communications DC Source, 15V, 3A

    The Keysight 66311B mobile communications DC source provides fast transient, exceptional sourcing, and precision measurement.

  • Agilent 66311D Product Photograph 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolet] 

    66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolet]

    The Keysight 66311D mobile communications DC source provides high throughput, exceptional sourcing, and precision measurement

  • Agilent 66312A Product Photograph 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolet] 

    66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolet]

    The Keysight 66312A Dynamic Measurement dc Source provides dynamic measurement and...

  • Agilent 66319B Product Photograph 66319B Dual Mobile Comm DC Source w/ Battery Emulation 

    66319B Dual Mobile Comm DC Source w/ Battery Emulation

    The Keysight 66319B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66319D Product Photograph 66319D Dual Mobile Comm DC Source Battery Emulation, DVM 

    66319D Dual Mobile Comm DC Source Battery Emulation, DVM

    Keysight 66319D dual output mobile communications DC source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66321B Product Photograph 66321B Mobile Comm DC Source w/ Battery Emulation 

    66321B Mobile Comm DC Source w/ Battery Emulation

    The Keysight 66321B mobile communications dc source provides fast transient response, exceptional sourcing, output resistance programming, and precision measurement.

  • Agilent 66332A Product Photograph 66332A 100 Watt Dynamic Measurement DC Source, 20V, 5A 

    66332A 100 Watt Dynamic Measurement DC Source, 20V, 5A

    The Keysight 66332A Dynamic Measurement dc Source provides dynamic measurement...

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...