Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

34308A Thermistor Kit

Vertrieben durch:

Typical Configuration  

Typical Configuration

34308A Thermistorsatz: fünf 10-Kiloohm-Thermistoren, 0 bis 75 Grad C

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Temperature range: 0 to 75 degrees C
  • Interchangability: 0.1 degrees C
  • Termination: bare wire
  • Thermistor: 0.095" Diameter Max. (2.4 mm)
  • 32 AWG Tinned Solid Copper Wire: 3.0" Min. (76 mm)
  • Quantity: 5

Description

The Keysight 34308A thermistor kit contains five 10k Ohm at 25 degrees C thermistors, epoxy encapsulated with bead construction. The operating temperature range is 0 to 75 degrees C, with 0.1 degreec C interchangeability. The 34308A is recommended for high accuracy, high sensitivity temperature measurements and for calibration of the Keysight 34970A multiplexer modules.

The Keysight 34308A is compatible with the Keysight 34401A, 3458A, 34410A and 34411A multimeters. The 34308A can also be used with the 34401A, however, an external program is required to convert the resistance measurements to temperature in addition to rewiring the bare wire termination.