Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]

HIGHLIGHTS

The 16334A is designed for impedance evaluations of SMD. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L) x 0.8(W)[mm]. The tweezer's contacts on this fixture makes it easy to hold the DUT.

Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories

Extend the Capabilities of Your Product

Want help or have questions?