Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Cables, Cable Assemblies, and Leads
- 16089C Kelvin IC Clip Lead
16089C Kelvin IC Clip Lead
Measure odd-shaped components that you cannot measure using conventional fixtures
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Measure odd-shaped components that you cannot measure using conventional fixtures
HIGHLIGHTS
- Measurement Instrument: 4192A, 4194A (Impedance Mode), 4263B, 4278A, 4284A, 4285A and E4980A
- Frequency: 5Hz to 100kHz
- DC Bias: -42V to +42V
- Operating Temperature: 0 to 55degC
- How to use: Secure IC pins with clips
- Cable Length: Approx. 1m (from connector to tweezers tip)
- Terminal Connection: BNC, 4 terminal-pair
The 16089C makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility