- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Test Fixtures and Test Sets
- 16034G SMD Test Fixture
16034G SMD Test Fixture
Perform impedance evaluation on a minimum SMD size of 0.6(L) x 0.3(W) [mm]
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Perform impedance evaluation on a minimum SMD size of 0.6(L) x 0.3(W) [mm]
HIGHLIGHTS
- DUT dimensions: (minimum applicable) 0.6 mm (L) x 0.3mm (W)
- measurement instrument: 4192A, 4294A, 4263B, 4268A, 4278A, 4279A, 4284A, 4285A, E4980A
- frequency: DC to 3 MHz (up to 110 MHz with open / short / load compensation)
- DC Bias: -40V to +40V
- operating temperature: 0 to 55 °C
- terminal connection: BNC, 4 terminal pair
- dimensions(approximate): 120 (W) x 50 (H) x 70 (D) mm
- SMD Test Fixture Selection Table
The 16034G is designed for impedance evaluations of surface mount device (SMD). The minimum SMD size that this fixture is adapted to evaluate is 0.6 (L) x 0.3 (W) mm.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback