Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

FieldFox Handheld RF and Microwave Analyzers

Carry precision with you
  • Measure with confidence from 4 to 50 GHz - precise measurements agree with benchtop results
  • Capture every signal with real-time spectrum analysis (RTSA) up to 50 GHz
  • Withstands your toughest working environments - rugged enough to meet MIL-specs
  • Weighs less than alternative solutions- millimeter-wave models 30% lighter than other handhelds
  • Choose to configure as a cable and antenna analyzers (CAT), vector network analyzers (VNA), spectrum analyzers and all-in-one combination analyzer

Industry's most integrated handheld analyzer

  • Cable and antenna analyzer: insertion loss, return loss, cable loss, distance-to-fault, time-domain reflectometry
  • Full 2-port VNA: S11, S21, S12, S22, magnitude and phase, time domain analysis and mixed mode
  • Spectrum analyzer: time gating, channel power, adjacent channel power, occupied bandwidth, extended range transmission analysis, interference analysis
  • USB power measurements, built-in power meter and vector voltmeter
  • Remote control with iOS device

Industry’s first handheld analyzers with RTSA up to 50 GHz

  • Capture every signal in real time
  • Carry one integrated and lightweight unit (7.1 lbs)
  • Detect small signals once masked by stronger signals
  • Capture signals as narrow as 12 µs with 100% POI with full amplitude accuracy

Compare Products

Product Maximum Frequency Instrument Type Cable and Antenna Analyzer Spectrum Analyzer Vector Network Analyzer Typical Price*
N9913A FieldFox Handheld Microwave Analyzer, 4 GHz
4 GHz Combination Analyzer Ja Ja Ja
N9914A FieldFox Handheld RF Analyzer, 6.5 GHz
6.5 GHz Combination Analyzer Ja Ja Ja
N9915A FieldFox Handheld Microwave Analyzer, 9 GHz
9 GHz Combination Analyzer Ja Ja Ja
N9916A FieldFox Handheld Microwave Analyzer, 14 GHz
14 GHz Combination Analyzer Ja Ja Ja
N9917A FieldFox Handheld Microwave Analyzer, 18 GHz
18 GHz Combination Analyzer Ja Ja Ja
N9918A FieldFox Handheld Microwave Analyzer, 26.5 GHz
26.5 GHz Combination Analyzer Ja Ja Ja
N9950A FieldFox Handheld Microwave Analyzer, 32 GHz
32 GHz Combination Analyzer Ja Ja Ja
N9951A FieldFox Handheld Microwave Analyzer, 44 GHz
44 GHz Combination Analyzer Ja Ja Ja
N9952A FieldFox Handheld Microwave Analyzer, 50 GHz
50 GHz Combination Analyzer Ja Ja Ja
N9935A FieldFox Handheld Microwave Spectrum Analyzer, 9 GHz
9 GHz Spectrum Analyzer Nein Ja Nein
N9936A FieldFox Handheld Microwave Spectrum Analyzer, 14 GHz
14 GHz Spectrum Analyzer Nein Ja Nein
N9937A FieldFox Handheld Microwave Spectrum Analyzer, 18 GHz
18 GHz Spectrum Analyzer Nein Ja Nein
N9938A FieldFox Handheld Microwave Spectrum Analyzer, 26.5 GHz
26.5 GHz Spectrum Analyzer Nein Ja Nein
N9960A FieldFox Handheld Microwave Spectrum Analyzer, 32 GHz
32 GHz Spectrum Analyzer Nein Ja Nein
N9961A FieldFox Handheld Microwave Spectrum Analyzer, 44 GHz
44 GHz Spectrum Analyzer Nein Ja Nein
N9962A FieldFox Handheld Microwave Spectrum Analyzer, 50 GHz
50 GHz Spectrum Analyzer Nein Ja Nein
N9923A FieldFox Handheld RF Vector Network Analyzer, 4 GHz and 6 GHz
4 or 6 GHz Vector Network Analyzer Ja Nein Ja
N9925A FieldFox Handheld Microwave Vector Network Analyzer, 9 GHz
9 GHz Vector Network Analyzer Ja Nein Ja
N9926A FieldFox Handheld Microwave Vector Network Analyzer, 14 GHz
14 GHz Vector Network Analyzer Ja Nein Ja
N9927A FieldFox Handheld Microwave Vector Network Analyzer, 18 GHz
18 GHz Vector Network Analyzer Ja Nein Ja
N9928A FieldFox Handheld Microwave Vector Network Analyzer, 26.5 GHz
26.5 GHz Vector Network Analyzer Ja Nein Ja
N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz
4 or 6 GHz Combination Analyzer Ja Ja Nein

Software for this Series

 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • Measurement capabilities for FieldFox handheld analyzers
  • FieldFox is configurable as a cable and antenna analyzer, VNA, spectrum analyzer, and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Instrument Control Software
Instrument Control Software
From intuitive user interfaces to sophisticated automated test procedures Keysight has you covered.
  • Easily connect and control Instruments with no programming.
  • Acquire screen images and trace data in a few clicks.
  • Rapidly build custom automated test sequences in minutes.
  • APIs for controlling your instrument from your PC.

Accessories for this Series

N9911X Economical Waveguide Calibration Components
N9911X Economical Waveguide Calibration Components
  • WR-137, WR-90, WR-62, and WR-42 waveguide components
  • Waveguide to coax adapters
  • Termination (load), short, and 1/4 wavelength offset parts
  • Metric and imperial flange sizes available
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 USB & LAN Power Sensors
USB & LAN Power Sensors
  • U2040 X-Series Wide Dynamic Range Power Sensors
  • U2020 X-Series USB Peak and Average Power Sensors
  • U8480 Series USB Thermocouple Power Sensors
  • U2000 Series USB Average Power Sensors

* Prices for: Österreich. Prices are subject to change without notice. Prices shown are Manufacturer’s Suggested Retail Price (MSRP).