Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

X-Series Measurement Applications for EXT

  • A broad set of X-Series measurement applications for EXT enabling you to characterize, troubleshoot and rapidly create test code for the manufacture of your design.
  • These applications are based on the library of over 25 X-Series measurement applications for benchtop signal analyzers.

Compare All in this Product Collection (13)

Find Wireless Test Platform Software

  • U9063A Analog Demodulation Measurement Application for EXT U9063A Analog Demodulation Measurement Application for EXT (1) 

    U9063A Analog Demodulation Measurement Application for EXT

    • Use U9063A to test AM,FM,PM signals for wireless devices manufacturing test with EXT Wireless Communication Test Set
    • Fast one-button, standard-based measurements with pass/fail tests
    • Modulations analysis for AM, FM and PM signals
    • License key upgradeable

  • U9072A cdma2000® Measurement Application for EXT U9072A cdma2000® Measurement Application for EXT (1) 

    U9072A cdma2000® Measurement Application for EXT

    • Use U9072A for cdma2000 wireless devices manufacturing test with EXT
    • Fast one-button, standard-based measurements with pass/fail tests
    • Superior measurement speed with the EXT’s sequencer
    • Complies with 3GPP2 Release A, supports IS-95 or cdmaOne and cdma2000
    • License key upgradeable

  • U9071A GSM/EDGE/Evo Measurement Application for EXT U9071A GSM/EDGE/Evo Measurement Application for EXT (1) 

    U9071A GSM/EDGE/Evo Measurement Application for EXT

    • Use U9071A for GSM, EDGE and EDGE Evolution wireless devices manufacturing test with EXT
    • Fast one-button, standard-based measurements with pass/fail tests
    • Superior measurement speed with the EXT’s sequencer
    • License key upgradeable

  • U9076A 1xEV-DO Measurement Application for EXT U9076A 1xEV-DO Measurement Application for EXT (1) 

    U9076A 1xEV-DO Measurement Application for EXT

    • Use U9076A for 1xEV-DO wireless devices manufacturing test with EXT
    • Fast one-button, standard-based measurements with pass/fail tests
    • Superior measurement speed with the EXT’s sequencer
    • Complies with 3GPP2 physical layer specifications C.S0024 (Rel. 0, Rev. A, and Rev. B)
    • License key upgradeable

  • Waveform License 5 and 50-Pack for EXT Waveform License 5 and 50-Pack for EXT (1) 

    Waveform License 5 and 50-Pack for EXT

    • Choose 5 or 50 Signal Studio waveforms to be permanently licensed to a EXT
    • Maximum of 545 waveforms per instrument
    • Each waveform comes with a 48-hour trial period

  • E6607B EXT Wireless Communications Test Set [Abgekündigt] E6607B EXT Wireless Communications Test Set [Abgekündigt] (1) 

    E6607B EXT Wireless Communications Test Set [Abgekündigt]

    • Reduce test time and increase manufacturing throughput with advanced test sequencer, single acquisition, multiple measurements, and multiport adapter
    • Test new and existing radio formats
    • Support up to 3.8 GHz with standard EXT configuration

  • U9066A Sequence Studio for EXT U9066A Sequence Studio for EXT (1) 

    U9066A Sequence Studio for EXT

    • Dramatically simplify test plan development
    • Reduce the need for test programming support
    • Graphical user interface
    • Automatically produce measurement step SCPI code
    • Create sequence in Sequence Studio, save, modify, and re-load sequences to EXT

  • U9073A W-CDMA/HSPA+ Measurement Application for EXT U9073A W-CDMA/HSPA+ Measurement Application for EXT (1) 

    U9073A W-CDMA/HSPA+ Measurement Application for EXT

    • Use U9073A for W-CDMA, HSPA and HSPA+ wireless devices manufacturing test with EXT
    • Fast one-button, standard-based measurements with pass/fail tests
    • Superior measurement speed with the EXT’s sequencer
    • W-CDMA, HSPA and HSPA+ per 3GPP release 99 to 8
    • License key upgradeable

  • U9075A Mobile WiMAX™ Measurement Application for EXT U9075A Mobile WiMAX™ Measurement Application for EXT (1) 

    U9075A Mobile WiMAX™ Measurement Application for EXT

    • Use U9075A for Mobile WiMAXTM wireless devices manufacturing test with EXT Wireless Communication Test Set
    • Fast one-button, standard-based measurements with pass/fail tests
    • 802.16 OFDMA measurement per IEEE 802.16 2005 standard
    • License key upgradeable

  • U9079A TD-SCDMA/HSPA Measurement Application for EXT U9079A TD-SCDMA/HSPA Measurement Application for EXT (1) 

    U9079A TD-SCDMA/HSPA Measurement Application for EXT

    • Use U9079A for TD-SCDMA/HSPA wireless devices manufacturing test with EXT 
    • Fast one-button, standard-based measurements with pass/fail tests
    • Supports measurements per 3GPP release 99 to 8 standard
    • License key upgradeable