Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Discontinued Network Analyzer Software

Product support information for discontinued and obsolete Network Analyzer Software

For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software

  • Active Hot Parameters (Option 110) [Abgekündigt] Active Hot Parameters (Option 110) [Abgekündigt] 

    Active Hot Parameters (Option 110) [Abgekündigt]

    • Accurate method for active, packaged amplifiers around nominal 50 ohm load
    • Utilizing X-parameter technology
    • Available on PNA-X VNAs (N524xA)

  • Active Hot Parameters (Option 111), restricted to 50 GHz [Abgekündigt] Active Hot Parameters (Option 111), restricted to 50 GHz [Abgekündigt] 

    Active Hot Parameters (Option 111), restricted to 50 GHz [Abgekündigt]

    Active hot parameters (Option 111) on PNA-X Series network analyzers (N524xA) provides a more accurate method to test hot S-parameters, gain and output power than traditional methods by utilizing X-parameter technologies. Restricted to 50 GHz.

  • Arbitrary Load-Control Device Characterization (Option 522) [Abgekündigt] Arbitrary Load-Control Device Characterization (Option 522) [Abgekündigt] 

    Arbitrary Load-Control Device Characterization (Option 522) [Abgekündigt]

    • Integrated NVNA active loadpull solution for compact model generation
    • Ideal for measuring 2-port bare transistors exhibiting linear or nonlinear behavior
    • Active source control of RF and dc bias at both input and output ports simultaneously

  • Arbitrary Load-Control X-Parameters (Option 521) [Abgekündigt] Arbitrary Load-Control X-Parameters (Option 521) [Abgekündigt] 

    Arbitrary Load-Control X-Parameters (Option 521) [Abgekündigt]

    • Simple interface to collect X-parameters over a user defined set of load impedances
    • Active, hybrid and direct control of passive Maury tuners
    • Reduce design cycle of high power devices (such as transistors and amplifiers)

  • Arbitrary load impedance X-parameters (Option 520) [Abgekündigt] Arbitrary load impedance X-parameters (Option 520) [Abgekündigt] 

    Arbitrary load impedance X-parameters (Option 520) [Abgekündigt]

    Keysight’s PNA-X network analyzer N5242A Option 520 is the industry’s first solution to capture the complete nonlinear component behavior at all loads with X-parameters.

  • Automatic Fixture Removal (Option 007) [Abgekündigt] Automatic Fixture Removal (Option 007) [Abgekündigt] 

    Automatic Fixture Removal (Option 007) [Abgekündigt]

    • Automatic Fixture Removal (AFR) Option 007
    • Easiest way to remove fixture effects from non-coaxial device measurements
       

  • Differential and I/Q Devices Application (Option 089) [Abgekündigt] Differential and I/Q Devices Application (Option 089) [Abgekündigt] 

    Differential and I/Q Devices Application (Option 089) [Abgekündigt]

    • Control the phase of multiple signal sources for quadrature or differential drive
    • Tune receivers to user-defined set of output frequencies
    • Easily measure I/Q converters/modulators, differential mixers, or harmonics of differential amplifiers

  • Embedded LO Measurement (Option 084) [Abgekündigt] Embedded LO Measurement (Option 084) [Abgekündigt] 

    Embedded LO Measurement (Option 084) [Abgekündigt]

  • Extended Spectrum Analyzer to 110 GHz (Option 093) [Abgekündigt] Extended Spectrum Analyzer to 110 GHz (Option 093) [Abgekündigt] 

    Extended Spectrum Analyzer to 110 GHz (Option 093) [Abgekündigt]

    • Frequency coverage to 110 GHz
    • Supports both broadband and banded waveguide solutions
    • Multichannel spectrum analysis at millimeter-wave frequencies
    • Requires Option 090 on PNA/PNA-X

  • Extended Spectrum Analyzer to above 110 GHz (Option 094) [Abgekündigt] Extended Spectrum Analyzer to above 110 GHz (Option 094) [Abgekündigt] 

    Extended Spectrum Analyzer to above 110 GHz (Option 094) [Abgekündigt]

    • Frequency coverage to above 110 GHz
    • Supports both broadband and banded waveguide solutions
    • Multichannel spectrum analysis at millimeter-wave frequencies
    • Requires option 090 on PNA/PNA-X

  • Fast-CW Mode (Option 118) [Abgekündigt] Fast-CW Mode (Option 118) [Abgekündigt] 

    Fast-CW Mode (Option 118) [Abgekündigt]

    Fast-CW mode (Option 118) is a software capability for the PNA measurement receiver and PNA network analyzer.

  • Frequency Converter Application (Option 083) [Abgekündigt] Frequency Converter Application (Option 083) [Abgekündigt] 

    Frequency Converter Application (Option 083) [Abgekündigt]

  • Frequency Offset (Option 080) [Abgekündigt] Frequency Offset (Option 080) [Abgekündigt] 

    Frequency Offset (Option 080) [Abgekündigt]

  • Gain Compression Application (GCA) (Option 086) [Abgekündigt] Gain Compression Application (GCA) (Option 086) [Abgekündigt] 

    Gain Compression Application (GCA) (Option 086) [Abgekündigt]

  • Integrated True-Mode Stimulus Application (iTMSA) (Option 460) [Abgekündigt] Integrated True-Mode Stimulus Application (iTMSA) (Option 460) [Abgekündigt] 

    Integrated True-Mode Stimulus Application (iTMSA) (Option 460) [Abgekündigt]

  • Intermodulation Distortion (IMD) Application (Option 087) [Abgekündigt] Intermodulation Distortion (IMD) Application (Option 087) [Abgekündigt] 

    Intermodulation Distortion (IMD) Application (Option 087) [Abgekündigt]

  • Network Analyzer N-Port Calibrated Measurements (Option 551) [Abgekündigt] Network Analyzer N-Port Calibrated Measurements (Option 551) [Abgekündigt] 

    Network Analyzer N-Port Calibrated Measurements (Option 551) [Abgekündigt]

  • PNA Time Domain (Option 010) [Abgekündigt] PNA Time Domain (Option 010) [Abgekündigt] 

    PNA Time Domain (Option 010) [Abgekündigt]

  • Pulsed-RF Measurement Capability (Option 008) [Abgekündigt] Pulsed-RF Measurement Capability (Option 008) [Abgekündigt] 

    Pulsed-RF Measurement Capability (Option 008) [Abgekündigt]

  • Scalar-Calibrated Converter Measurements (Option 082) [Abgekündigt] Scalar-Calibrated Converter Measurements (Option 082) [Abgekündigt] 

    Scalar-Calibrated Converter Measurements (Option 082) [Abgekündigt]

  • Source Phase Control (Option 088) [Abgekündigt] Source Phase Control (Option 088) [Abgekündigt] 

    Source Phase Control (Option 088) [Abgekündigt]

    Option 088 allows users to set calibrated, arbitrary phase differences between two signal sources.

  • Source-Corrected Noise Figure Measurements (Option 029) [Abgekündigt] Source-Corrected Noise Figure Measurements (Option 029) [Abgekündigt] 

    Source-Corrected Noise Figure Measurements (Option 029) [Abgekündigt]

    Option 029 adds hardware and firmware for high-accuracy noise figure measurements, utilizing Keysight’s unique source-correction technique

  • Source-Corrected Noise Figure Measurements (Option H29) [Abgekündigt] Source-Corrected Noise Figure Measurements (Option H29) [Abgekündigt] 

    Source-Corrected Noise Figure Measurements (Option H29) [Abgekündigt]

  • Source-Corrected Noise Figure Measurements Using Standard Receivers (Option 028) [Abgekündigt] Source-Corrected Noise Figure Measurements Using Standard Receivers (Option 028) [Abgekündigt] 

    Source-Corrected Noise Figure Measurements Using Standard Receivers (Option 028) [Abgekündigt]

  • Spectrum Analyzer (Option 090) [Abgekündigt] Spectrum Analyzer (Option 090) [Abgekündigt] 

    Spectrum Analyzer (Option 090) [Abgekündigt]

    • Fast spurious searches over broad frequency ranges
    • A multi-channel SA with internal swept-signal generators
    • In-fixture spectrum measurements using VNA calibration
    • Fast band-/noise-power measurements
       

  • E5080A-009 Frequency Offset Mode [Abgekündigt] E5080A-009 Frequency Offset Mode [Abgekündigt] 

    E5080A-009 Frequency Offset Mode [Abgekündigt]

    • Expand transmission response measurement capability
    • Frequency-offset sweep & harmonic test
    • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain test
    • Vector Mixer Calibration (VMC) for phase/group delay test

  • E5080A-010 Time Domain Analysis [Abgekündigt] E5080A-010 Time Domain Analysis [Abgekündigt] 

    E5080A-010 Time Domain Analysis [Abgekündigt]

    • Fully error-corrected time domain reflection or transmission response
    • Up to 100,001 point measurement with low-pass or band-pass mode selection
    • Gating available to remove unwanted responses
    • Easy setup with Quick Start dialog

  • E5080A-790 Measurement Wizard Assistant (MWA) Software [Abgekündigt] E5080A-790 Measurement Wizard Assistant (MWA) Software [Abgekündigt] 

    E5080A-790 Measurement Wizard Assistant (MWA) Software [Abgekündigt]

    • Available for the E5080A and the E5092A configurable multiport test set
    • For simplifying multiport device measurements
    • Easy and fast measurement setup with step-by-step setup wizard
    • Measurement connectivity matrix with the multiport test set

  • S93007A Automatic Fixture Removal [Abgekündigt] S93007A Automatic Fixture Removal [Abgekündigt] 

    S93007A Automatic Fixture Removal [Abgekündigt]

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
    • Easiest way to remove fixture effects from non-coaxial device measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93010A Time Domain Analysis [Abgekündigt] S93010A Time Domain Analysis [Abgekündigt] 

    S93010A Time Domain Analysis [Abgekündigt]

    • Time domain measurement capability for all PNA Series B network analyzers
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93011A Enhanced Time Domain Analysis with TDR [Abgekündigt] S93011A Enhanced Time Domain Analysis with TDR [Abgekündigt] 

    S93011A Enhanced Time Domain Analysis with TDR [Abgekündigt]

    • Enhanced TDR functions on PNA series VNAs
    • Equivalent to ENA-TDR
    • Includes all functionalities of S93010A time domain analysis
    • Simple and intuitive operation, fast and accurate measurements, high ESD robustness

  • S93015A Real-time S-Parameter and power measurement uncertainty [Abgekündigt] S93015A Real-time S-Parameter and power measurement uncertainty [Abgekündigt] 

    S93015A Real-time S-Parameter and power measurement uncertainty [Abgekündigt]

    • Real-time uncertainty for S-parameter and power measurement
    • The uncertainty is displayed on the screen with the actual measurement traces
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93025A Basic Pulsed-RF Measurements [Abgekündigt] S93025A Basic Pulsed-RF Measurements [Abgekündigt] 

    S93025A Basic Pulsed-RF Measurements [Abgekündigt]

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93026A Advanced Pulsed-RF Measurements [Abgekündigt] S93026A Advanced Pulsed-RF Measurements [Abgekündigt] 

    S93026A Advanced Pulsed-RF Measurements [Abgekündigt]

    • Advanced pulsed-RF measurements adding the narrowband-detection method
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93029A Noise Figure Measurements with Vector Correction [Abgekündigt] S93029A Noise Figure Measurements with Vector Correction [Abgekündigt] 

    S93029A Noise Figure Measurements with Vector Correction [Abgekündigt]

    • High-accuracy noise figure/power measurement up to 67 GHz
    • Utilizing Keysights unique vector-source-correction technique
    • Required Option 029 to use the low-noise receiver
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93080A Frequency Offset Measurements [Abgekündigt] S93080A Frequency Offset Measurements [Abgekündigt] 

    S93080A Frequency Offset Measurements [Abgekündigt]

    • Frequency offset capability on PNA Series B model network analyzers
    • Indispensable capability for mixer and converter measurements on network analyzers
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93082A Scalar Mixer/Converter Measurements [Abgekündigt] S93082A Scalar Mixer/Converter Measurements [Abgekündigt] 

    S93082A Scalar Mixer/Converter Measurements [Abgekündigt]

    • Scalar mixer/converter measurement
    • Intuitive user interface
    • Single/dual conversion stages
    • Subset of S93083A vector/scalar mixer/converter measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93083A Vector and Scalar Mixer/Converter Measurements [Abgekündigt] S93083A Vector and Scalar Mixer/Converter Measurements [Abgekündigt] 

    S93083A Vector and Scalar Mixer/Converter Measurements [Abgekündigt]

    • Scalar mixer/converter plus phase (SMC+Phase) measurement class
    • Fully calibrated conversion gain/loss, relative phase, and absolute group delay measurements of mixer and converters.
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93084A Embedded LO Capability [Abgekündigt] S93084A Embedded LO Capability [Abgekündigt] 

    S93084A Embedded LO Capability [Abgekündigt]

    • Embedded LO capability for PNA Series B model network analyzers
    • Tune the receivers to the output frequency of a converter without accessing to internal LOs or common reference signal
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93086A Gain-Compression Measurements [Abgekündigt] S93086A Gain-Compression Measurements [Abgekündigt] 

    S93086A Gain-Compression Measurements [Abgekündigt]

    • Gain compression application (GCA) for PNA Series B model network analyzers
    • SMART Sweep is very fast and easy-to-use for gain compression measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93087A Intermodulation Distortion Measurements [Abgekündigt] S93087A Intermodulation Distortion Measurements [Abgekündigt] 

    S93087A Intermodulation Distortion Measurements [Abgekündigt]

    • Intermodulation distortion application on PNA series
    • Control frequency and power for both internal/external sources
    • Spectrum display mode for troubleshooting measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93088A Source Phase Control [Abgekündigt] S93088A Source Phase Control [Abgekündigt] 

    S93088A Source Phase Control [Abgekündigt]

    • S93088A allows users to set calibrated, arbitrary phase differences between two signal sources
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93089A Differential and I/Q Device Measurements [Abgekündigt] S93089A Differential and I/Q Device Measurements [Abgekündigt] 

    S93089A Differential and I/Q Device Measurements [Abgekündigt]

    • Control the phase of multiple signal sources for quadrature or differential drive
    • Easy-to-measure I/Q converters, differential mixers, or harmonics of differential amplifiers
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930900A Spectrum Analysis, up to 8.5 GHz [Abgekündigt] S930900A Spectrum Analysis, up to 8.5 GHz [Abgekündigt] 

    S930900A Spectrum Analysis, up to 8.5 GHz [Abgekündigt]

    • High-performance spectrum analysis up to 8.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930901A Spectrum Analysis, up to 13.5 GHz [Abgekündigt] S930901A Spectrum Analysis, up to 13.5 GHz [Abgekündigt] 

    S930901A Spectrum Analysis, up to 13.5 GHz [Abgekündigt]

    • High-performance spectrum analysis up to 13.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930902A Spectrum Analysis, up to 26.5 GHz [Abgekündigt] S930902A Spectrum Analysis, up to 26.5 GHz [Abgekündigt] 

    S930902A Spectrum Analysis, up to 26.5 GHz [Abgekündigt]

    • High-performance spectrum analysis up to 26.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930904A Spectrum Analysis, up to 43.5 GHz [Abgekündigt] S930904A Spectrum Analysis, up to 43.5 GHz [Abgekündigt] 

    S930904A Spectrum Analysis, up to 43.5 GHz [Abgekündigt]

    • High-performance spectrum analysis up to 43.5 GHz on N522xB/N523xB/N524xB PNA series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930905A Spectrum Analysis, up to 50 GHz [Abgekündigt] S930905A Spectrum Analysis, up to 50 GHz [Abgekündigt] 

    S930905A Spectrum Analysis, up to 50 GHz [Abgekündigt]

    • High-performance spectrum analysis up to 50 GHz on N522xB/N523xB/N524xB PNA Series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930907A Spectrum Analysis, up to 67 GHz [Abgekündigt] S930907A Spectrum Analysis, up to 67 GHz [Abgekündigt] 

    S930907A Spectrum Analysis, up to 67 GHz [Abgekündigt]

    • High-performance spectrum analysis up to 67 GHz on N522xB//N524xB PNA Series network analyzers
    • Fast spurious searches for mixers and converters
    • Fixed Node locked – Perpetual license is shipped with the product

  • S930909A Spectrum Analysis, up to 90 GHz [Abgekündigt] S930909A Spectrum Analysis, up to 90 GHz [Abgekündigt] 

    S930909A Spectrum Analysis, up to 90 GHz [Abgekündigt]

    Spectrum analysis up to 90 GHz on N5290A/91A MM-wave network analyzers and other
    banded MM-wave network analyzer configurations.
    Fast spurious searches for mixers and converters
    Fixed Node locked – Perpetual license is shipped with the product

  • S93093A Spectrum Analysis, up to 110 GHz [Abgekündigt] S93093A Spectrum Analysis, up to 110 GHz [Abgekündigt] 

    S93093A Spectrum Analysis, up to 110 GHz [Abgekündigt]

    Frequency coverage to 120 GHz

    Supports both broadband and banded solutions

    Multichannel spectrum analysis available

    Either N5261A, N5262A or N5292A controller is required

    Fixed Node locked – Perpetual license is shipped with the product

  • S93094A Spectrum Analysis, beyond 110 GHz [Abgekündigt] S93094A Spectrum Analysis, beyond 110 GHz [Abgekündigt] 

    S93094A Spectrum Analysis, beyond 110 GHz [Abgekündigt]

    Frequency coverage beyond 120 GHz

    Supports both broadband and banded solutions

    Multichannel spectrum analysis available

    Either N5261A, N5262A or N5292A controller is required

    Fixed Node locked – Perpetual license is shipped with the product

  • S93110A Active Hot Parameters [Abgekündigt] S93110A Active Hot Parameters [Abgekündigt] 

    S93110A Active Hot Parameters [Abgekündigt]

    • Accurate method for active, packaged amplifiers around nominal 50 ohm load
    • Utilizing X-parameter technology
    • Available on PNA-X VNAs (N524xB)

  • S93111A Active Hot Parameters, restricted to 50 GHz [Abgekündigt] S93111A Active Hot Parameters, restricted to 50 GHz [Abgekündigt] 

    S93111A Active Hot Parameters, restricted to 50 GHz [Abgekündigt]

    • Accurate method for active, packaged amplifiers around nominal 50 ohm load
    • Utilizing X-parameter technology
    • Available on PNA-X VNAs (N524xB)
    • Operation is restricted to 50 GHz

  • S93118A Fast CW Measurements [Abgekündigt] S93118A Fast CW Measurements [Abgekündigt] 

    S93118A Fast CW Measurements [Abgekündigt]

    • FIFO (first-in first-out) data acquisition to allow external point-trigger acquisition of 400,000 data points per second
    • Data can be read from the FIFO buffer during acquisition
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93460A True-Mode Stimulus [Abgekündigt] S93460A True-Mode Stimulus [Abgekündigt] 

    S93460A True-Mode Stimulus [Abgekündigt]

    • Enables true differential mode and true common mode measurements
    • Various sweep types available in balanced measurements (forward-only, reverse-only, frequency, or power)
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93551A Network Analyzer N-Port Calibrated Measurements [Abgekündigt] S93551A Network Analyzer N-Port Calibrated Measurements [Abgekündigt] 

    S93551A Network Analyzer N-Port Calibrated Measurements [Abgekündigt]

    • Full N-port error correction measurements on PNA Series B model network analyzers
    • Workable when using an external multiport test set
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93898A Built-in Performance Test Software [Abgekündigt] S93898A Built-in Performance Test Software [Abgekündigt] 

    S93898A Built-in Performance Test Software [Abgekündigt]

    • Built-in performance test running on PNA Series network analyzers for the standard compliant calibration
    • Requires some external equipment to perform the performance test
    • Fixed Node locked – Perpetual license is shipped with the product

  • S94520A Arbitrary Load-Impedance X-Parameters [Abgekündigt] S94520A Arbitrary Load-Impedance X-Parameters [Abgekündigt] 

    S94520A Arbitrary Load-Impedance X-Parameters [Abgekündigt]

    • Enables immediate X-parameter applications: transistor characterization, modeling, circuit design
    • Works with Maury’s tuners and load pull software
    • Reduce design cycle time by 50%

  • S94521A Arbitrary Load-Control X-Parameters [Abgekündigt] S94521A Arbitrary Load-Control X-Parameters [Abgekündigt] 

    S94521A Arbitrary Load-Control X-Parameters [Abgekündigt]

    • Simple interface to collect X-parameters over a user defined load impedance
    • Active, hybrid and direct control of passive Maury tuners
    • Reduce design cycle of high power devices

  • S94522A Arbitrary Load-Control Device Characterization [Abgekündigt] S94522A Arbitrary Load-Control Device Characterization [Abgekündigt] 

    S94522A Arbitrary Load-Control Device Characterization [Abgekündigt]

    • Integrated NVNA active loadpull solution for compact model generation
    • Ideal for measuring 2-port bare transistors exhibiting linear or nonlinear behavior
    • Active source control of RF and dc bias at both input and output ports simultaneously