Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

PXI Avionics Databus Modules

Avionics interface modules from Avionics Interface Technologies, offered through Keysight, enable connectivity between your PXI test systems solution to DUT’s with aviation industry standard buses. These modules are capable of simulation, monitoring, record and play back of bus traffic enabling test and verification of avionics equipment data communication capabilities. The available interface modules support industry standard avionics based buses such as MIL-STD 1553, ARINC 429, and ARINC 664p7, and Fibre Channel.

  • M3406A PXI Interface Module, AIT MIL-STD 1553 M3406A PXI Interface Module, AIT MIL-STD 1553 

    M3406A PXI Interface Module, AIT MIL-STD 1553

    • MIL-STD-1553 interface
    • Supports testing, simulation, monitoring, and analysis of MIL-STD-1553 data bus
    • Capable of simultaneously simulating a bus controller, remote terminal, and bus monitor

  • M3407A PXI Interface Module, AIT ARINC 429 M3407A PXI Interface Module, AIT ARINC 429 

    M3407A PXI Interface Module, AIT ARINC 429

    • ARINC 429 Interface
    • Supports testing, simulation, monitoring, and analysis of ARINC 429 data bus
    • Full error injection and detection capabilities