Sprechen Sie mit einem Experten
PXIe Controllers and Cable I/O Solutions
Select an embedded controller when you need a compact solution or want a direct connection to the PXIe backplane.
Choose from multiple options for connecting the latest computer hardware to a chassis.
Available solutions range from a base-level x8 Gen 2 cable link and to a high-performance x16 Gen 3 cable link.
The M9023A and M9024A PXIe system modules also provide options for connecting multiple chassis together using a high-performance, x8 Gen 3 daisy-chain link.
For the highest level of performance in multi-chassis systems, you can use multiple M9049A host adapters in a star configuration.
For more information about PXI chassis and PXI controllers, please visit PXI Chassis page.