Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

PXIe Chassis

Keysight offers a variety of PXIe chassis with different sizes and performance characteristics.

For the highest performance system, configure one of Keysight's Gen 3 chassis with either the M9023A or M9024A PXIe high-performance system modules and PC host adapters. This Gen 3 configuration will enable up to 16 GB/s system bandwidth to an external PC.

  • M9019A 18-slot chassis, Gen 3 enables test of multi-channel, high-performance manufacturing applications, such as MIMO and PA/FEM.
  • M9018B 18-slot chassis, Gen 2 is a cost-effective platform to build large systems when Gen 3 performance is not required. It provides all hybrid slots and a high-performance cooling system.
  • M9010A 10-slot chassis, Gen 3 delivers industry-leading sound power levels combined with exceptional per-slot cooling to meet the demands of high-performance PXIe modules. It's a great platform for desktop use and small channel-count R&D applications.
  • M9005A 5-slot chassis, Gen 1 is perfect for small, low-cost applications such as low-channel count VNA systems.

For more information about PXI chassis and PXI controllers, please visit PXI Chassis page.

Learn more about Keysight Modular Instruments
 

  • M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3 M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3 

    M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3

    • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
    • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
    • 800 W useable DC power (220-240 V input) and 42 W/slot cooling

  • M9005A PXIe Chassis: 5-slot, 3U, with Integrated System Module M9005A PXIe Chassis: 5-slot, 3U, with Integrated System Module 

    M9005A PXIe Chassis: 5-slot, 3U, with Integrated System Module

    • 5 total slots with an integrated system module, 3 PXIe hybrid slots, 2 PXIe-only slots
    • Small footprint, bench friendly, 4U PXIe chassis
    • Up to 250 MB/s total system bandwidth and per-slot bandwidth

  • M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s 

    M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s

    • 18-slot chassis with Gen 2 performance, 16 PXIe Hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
    • 4U chassis with innovative cooling design
    • High data bandwidth (maximum 8 GB/s to system slot and 4 GB/s slot-to-slot)

  • M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3 M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3 

    M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3

    • Ultra-high performance Gen 3 PCIe switching with a two-link (x8, x16) system slot and x8 links to the hybrid/timing slots
    • 4U chassis with innovative cooling design
    • High data bandwidth (maximum 24 GB/s system and 8 GB/s slot-to-slot)