Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Channel Emulators

Keysight’s PROPSIM Channel Emulation Solutions enable realistic real-time performance testing of wireless devices and base stations. Users have access to 24/7 support for facilitating validation of new product releases and verifying the performance of designs following implementation of new features prior to delivery.

Keysight’s PROPSIM Channel Emulators offer the industry’s widest signal bandwidth and the highest number of fading channels to address complexities associated with the introduction of new technologies for 5G, satellite, aerospace and defense communication systems.

The first-to-market PROPSIM Channel Emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment and WLAN access points in a laboratory environment.

  • Dynamic multipath propagation
  • Range pathloss and blocking effects
  • Doppler from mobility and multipaths
  • Noise and synchronous programmable interference

Versatile and easy-to-use Channel Emulator tools enable users to test across a wide range of technologies, including:

  • 5G NR
  • LTE Advanced
  • WLAN 802.11ax
  • Massive MIMO and 3D Beamforming

The PROPSIM Channel Emulation Solutions address several applications, including:

1-25 of 27

Sort:
Satellites Bolster 5G Through Non-Terrestrial Networks - White Paper
Unlike previous cellular network technologies, the 3rd Generation Partnership Project is planning to make 5G into a network that incorporates satellites to augment terrestrial 5G networks. These non-terrestrial networks will extend the reach of 5G to regions lacking terrestrial infrastructure.

Application Note 2020-06-22

PDF PDF 3.04 MB
PROPSIM FS16 5G Channel Emulation Solution - Solution Brief
5G user experience depends on device performance in harsh mobile environments. Keysight’s channel emulators enable you to validate device and base station end-to-end real-world performance in the lab.

Solution Brief 2020-06-15

PDF PDF 10.10 MB
Massive MIMO Testing with PROPSIM 5G Channel Emulation Solution - Application Note
5G massive MIMO base station testing using Keysight's PROPSIM 5G channel emulation solution.

Application Note 2020-05-22

PDF PDF 4.44 MB
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Press Materials 2020-05-21

Selected by Rakuten Mobile to Speed Introduction of High-Performance 5G Services

Press Materials 2020-04-14

PROPSIM SATCOM Channel Emulation Solution
Satellite systems have been a highly specialized communication channel, where the systems have been tailored for a special purpose. The 5G Non-Terrestrial Networks (NTN) are planned to support the cellular and broadband internet connections by providing a robust secondary link for routing data. It is certain that the specialized SATCOM applications will not disappear, such as global navigation systems or terrain imaging. The need for rapid growth of high throughput in cellular networks and mobile broadband dominate the investments for the future satellite systems.

Solution Brief 2020-03-16

PDF PDF 4.68 MB
PROPSIM FS16 RF Channel Emulator F8820A
End-to-end real world performance testing of wireless devices in the lab.

Data Sheet 2020-03-11

PDF PDF 696.59 KB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Data Sheet 2019-12-02

PDF PDF 984 KB
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Press Materials 2019-07-15

Keysight Technologies Wins GTI Award for Innovative Breakthrough in Mobile Technology
Award received for Keysight’s 5G PROPSIM Channel Emulation Solution.

Press Materials 2019-02-26

Keysight and MediaTek Demonstrate 5G NR Data Call Using Helio M70 Multi-Mode Modem
Keysight’s 5G network emulation solutions key to successful demonstration of enhanced mobile broadband applications using MediaTek’s Helio M70.

Press Materials 2019-02-22

How 5G Will Influence Autonomous Driving Systems - White Paper
5G Will Dramatically Strengthen Autonomous Driving Systems. ADAS and autonomous driving improve safety and save lives.

Application Note 2018-07-26

PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

Brochure 2018-05-30

PDF PDF 2.71 MB
PROPSIM F64 5G Channel Emulation Solution - F8800A - Brochure
The PROPSIM 5G Channel Emulation Solution provides end-to-end repeatable real-world performance testing of 5G multi-mode devices and base stations in the lab for the fastest path to 5G.

Brochure 2018-04-24

PDF PDF 1.70 MB
Propsim Channel Emulator Simulates Characteristics of Real-World Radio Channel Conditions
Real world wireless propagation in laboratory with Propsim

Application Note 2016-12-06

Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

Data Sheet 2016-08-11

Anite MIMO OTA Testing - Introduction
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions.

Demo 2016-07-31

Anite MIMO OTA Testing - Equipment Set-up
This video demonstrates Anite’s integrated future-proof MIMO Over-the-Air test solutions and focusses on the equipment set-up.

Demo 2016-07-31

Anite Virtual Drive Testing Toolset - An Overview
This video gives an overview of Anite’s Virtual Drive Testing Toolset, which enables real-world, automated performance testing of devices and network infrastructure in the lab.

Demo 2016-07-31

Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 785 KB
Propsim Channel Emulation Mobile Ad-Hoc Network Testing - Brochure
Product brochure for Propsim Channel Emulation Mobile Ad-Hoc Network Testing

Brochure 2016-07-20

PDF PDF 2.02 MB
Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

Brochure 2016-07-20

PDF PDF 1.73 MB
Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing - Brochure
Product brochure for Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing

Brochure 2016-07-20

PDF PDF 3.28 MB

1 2 Next