Sprechen Sie mit einem Experten
Compare Products
RF & Microwave Electromechanical Switches
Prices are subject to change without notice.
Select Features
9 of 86 product matches
Product | Frequency Range | Switch Type | Switch Configuration | Switching Speed (ms) | Terminated/Unterminated | Isolation | Life Cycle | Power Handling (average) |
---|---|---|---|---|---|---|---|---|
U7106F Multiport Electromechanical Coaxial Switch, DC to 67 GHz, SP6T
![]() |
DC to 67 GHz | Multiport Switch | SP6T | 15 | Terminated | 65 dB at 67 GHz | 1 million | 1 W |
U7106N Multiport Electromechanical Switch, DC to 54 GHz, SP6T
![]() |
DC to 54 GHz | Multiport Switch | SP6T | 15 | Terminated | 70 dB at 54 GHz | 1 million | 1 W |
U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T
![]() |
DC to 50 GHz | Multiport Switch | SP6T | 15 | Terminated | 70 dB at 50 GHz | 1 million | 1 W |
U7104F Multiport Electromechanical Switch, DC to 67 GHz, SP4T
![]() |
DC to 67 GHz | Multiport Switch | SP4T | 15 | Terminated | 65 dB at 67 GHz | 1 million | 1 W |
U7104N Multiport Electromechanical Switch, DC to 54 GHz, SP4T
![]() |
DC to 54 GHz | Multiport Switch | SP4T | 15 | Terminated | 70 dB at 54 GHz | 1 million | 1 W |
U7104E Multiport Electromechanical Switch, DC to 50 GHz, SP4T
![]() |
DC to 50 GHz | Multiport Switch | SP4T | 15 | Terminated | 70 dB at 50 GHz | 1 million | 1 W |
U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T
![]() |
DC to 9 GHz | Multiport Switch | SP8T | 20 | Terminated | n/a | 1 million | 1 W |
U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T
![]() |
DC to 20 GHz | Multiport Switch | SP8T | 20 | Terminated | n/a | 1 million | 1 W |
U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T
![]() |
DC to 26.5 GHz | Multiport Switch | SP8T | 20 | Terminated | n/a | 1 million | 1 W |
U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T
![]() |
DC to 9 GHz | Multiport Switch | SP10T | 20 | Terminated | n/a | 1 million | 1 W |
U7110B Multiport Electromechanical Switch, DC to 20 GHz, SP10T
![]() |
DC to 20 GHz | Multiport Switch | SP10T | 20 | Terminated | n/a | 1 million | 1 W |
U7110C Multiport Electromechanical Coaxial Switch, DC to 26.5 GHz, SP10T
![]() |
DC to 26.5 GHz | Multiport Switch | SP10T | 20 | Terminated | n/a | 1 million | 1 W |
L8990X-xxx Commercial RF Microwave Switch Matrices
|
n/a | n/a | n/a | n/a | n/a | n/a | n/a | n/a |
87606Q Low PIM Coaxial Switch, DC to 20 GHz, Matrix
|
DC to 20 GHz | Matrix Switch | 3x3, 2x4, 1x5 | 15 | Terminated | 70 dB at 20 GHz | 3 million | 1 W |
87406Q Low PIM Coaxial Switch, DC to 20 GHz, Matrix
|
DC to 20 GHz | Matrix Switch | 3x3, 2x4, 1x5 | 15 | Terminated | 70 dB at 20 GHz | 3 million | 1 W |
87222R Low PIM Coaxial Switch, DC to 26.5 GHz, Transfer
|
DC to 26.5 GHz | Transfer Switch | DPDT | 15 | Unterminated | 67 dB at 26.5 GHz | 3 million | 1 W |
87106R Low PIM Coaxial Switch, DC to 26.5 GHz, SP6T
|
DC to 26.5 GHz | Multiport Switch | SP6T | 15 | Terminated | 65 dB at 26.5 GHz | 3 million | 1 W |
87106Q Low PIM Coaxial Switch, DC to 20 GHz, SP6T
|
DC to 20 GHz | Multiport Switch | SP6T | 15 | Terminated | 70 dB at 20 GHz | 3 million | 1 W |
87106P Low PIM Coaxial Switch, DC to 4 GHz, SP6T
|
DC to 4 GHz | Multiport Switch | SP6T | 15 | Terminated | 100 dB at 4 GHz | 3 million | 1 W |
87104R Low PIM Coaxial Switch, DC to 26.5 GHz, SP4T
|
DC to 26.5 GHz | Multiport Switch | SP4T | 15 | Terminated | 65 dB at 26.5 GHz | 3 million | 1 W |
87104Q Low PIM Coaxial Switch, DC to 20 GHz, SP4T
|
DC to 20 GHz | Multiport Switch | SP4T | 15 | Terminated | 70 dB at 20 GHz | 3 million | 1 W |
87104P Low PIM Coaxial Switch, DC to 4 GHz, SP4T
|
DC to 4 GHz | Multiport Switch | SP4T | 15 | Terminated | 100 dB at 4 GHz | 3 million | 1 W |
U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T
|
DC to 26.5 GHz | USB switch | SP6T | 15 ms | Terminated | 100 dB to 12 GHz | 5 million | 1W (Into internal termination) 2W (Into thru path) |
U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T
|
DC to 8 GHz | USB switch | SP6T | 15 ms | Terminated | 100 dB to 8 GHz | 5 million | 1W (Into internal termination) 2W (Into thru path) |
U3020AS26 Switching Test Set
|
DC to 26.5 GHz | Matrix Switch | SP6T | 15 | Terminated | N/A | 5 million | 1 W |
U1810B USB Coaxial Switch, DC to 18 GHz, SPDT
|
DC to 18 GHz | USB switch | SPDT | 15 ms | Unterminated | 70 db to 18 GHz | 2 million | 2 W |
87106D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP6T
|
DC to 40 GHz | Multiport Switch | SP6T | 15 | Terminated | 65 dB at 40 GHz | 5 million | 1 W |
87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T
|
DC to 40 GHz | Multiport Switch | SP4T | 15 | Terminated | 65 dB at 40 GHz | 5 million | 1 W |
L7222C Coaxial Transfer Switch, DC to 26.5 GHz
|
DC to 26.5 GHz | Transfer Switch | DPDT | 15 | n/a | 57 dB at 26.5 GHz | 2 million | 1 W |
L7206C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
|
DC to 26.5 GHz | Multiport Switch | SP6T | 15 | Unterminated | 60 dB at 26.5 GHz | 2 million | 2 W |
L7206B Multiport Coaxial Switch, DC to 20 GHz, SP6T
|
DC to 20 GHz | Multiport Switch | SP6T | 15 | Unterminated | 65 dB at 20 GHz | 2 million | 2 W |
L7206A Multiport Coaxial Switch, DC to 4 GHz, SP6T
|
DC to 4 GHz | Multiport Switch | SP6T | 15 | Unterminated | 90 dB at 4 GHz | 2 million | 2 W |
L7106C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
|
DC to 26.5 GHz | Multiport Switch | SP6T | 15 | Terminated | 60 dB at 26.5 GHz | 2 million | 1 W |
L7106B Multiport Coaxial Switch, DC to 20 GHz, SP6T
|
DC to 20 GHz | Multiport Switch | SP6T | 15 | Terminated | 65 dB at 20 GHz | 2 million | 1 W |
L7106A Multiport Coaxial Switch, DC to 4 GHz, SP6T
|
DC to 4 GHz | Multiport Switch | SP6T | 15 | Terminated | 90 dB at 4 GHz | 2 million | 1 W |
L7204C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
|
DC to 26.5 GHz | Multiport Switch | SP4T | 15 | Unterminated | 60 dB at 26.5 GHz | 2 million | 2 W |
L7204B Multiport Coaxial Switch, DC to 20 GHz, SP4T
|
DC to 20 GHz | Multiport Switch | SP4T | 15 | Unterminated | 65 dB at 20 GHz | 2 million | 2 W |
L7204A Multiport Coaxial Switch, DC to 4 GHz, SP4T
|
DC to 4 GHz | Multiport Switch | SP4T | 15 | Unterminated | 90 dB at 4 GHz | 2 million | 2 W |
L7104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
|
DC to 26.5 GHz | Multiport Switch | SP4T | 15 | Terminated | 60 dB at 26.5 GHz | 2 million | 1 W |
L7104B Multiport Coaxial Switch, DC to 20 GHz
|
DC to 20 GHz | Multiport Switch | SP4T | 15 | Terminated | 65 dB at 20 GHz | 2 million | 1 W |
L7104A Multiport Coaxial Switch, DC to 4 GHz, SP4T
|
DC to 4 GHz | Multiport Switch | SP4T | 15 | Terminated | 90 dB at 4 GHz | 2 million | 2 W |
87204C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
|
DC to 26.5 GHz | Multiport Switch | SP4T | 15 | Terminated | 65 dB at 26.5 GHz | 5 million | 1 W |
87206B Multiport Coaxial Switch, DC to 20 GHz, SP6T
|
DC to 20 GHz | Multiport Switch | SP6T | 15 | Terminated | 70 dB at 20 GHz | 5 million | 1 W |
87206A Multiport Coaxial Switch, DC to 4 GHz, SP6T
|
DC to 4 GHz | Multiport Switch | SP6T | 15 | Terminated | 100 dB at 4 GHz | 5 million | 1 W |
87204B Multiport Coaxial Switch, DC to 20 GHz, SP4T
|
DC to 20 GHz | Multiport Switch | SP4T | 15 | Terminated | 70 dB at 20 GHz | 5 million | 1 W |
87206C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
|
DC to 26.5 GHz | Multiport Switch | SP6T | 15 | Terminated | 65 dB at 26.5 GHz | 5 million | 1 W |
8766K Multiport Coaxial Switch, DC to 26.5 GHz, SP3T
|
DC to 26.5 GHz | Multiport Switch | SP3T | 20 | Unterminated | See product overview | 5 million | 1 W |
N1812UL 5-Port Coaxial Switch, DC up to 26.5 GHz
|
DC to 4/20/26.5/40/50/67 GHz | Bypass Switch | 5-ports | 15 | Unterminated | 70 dB at 67 GHz | 5 million | 2 W |
N1811TL 4-Port Coaxial Switch, DC up to 26.5 GHz
|
DC to 4/20/26.5/40/50/67 GHz | Bypass Switch | 4-ports | 15 | Terminated | 70 dB at 67 GHz | 5 million | 1 W |
N1810UL Coaxial Switch, DC up to 26.5 GHz, SPDT
|
DC to 4/20/26.5/40/50/67 GHz | SPDT | SPDT | 15 | Unterminated | 70 dB at 67 GHz | 2 million | 2 W |
N1810TL Coaxial Switch, DC up to 26.5 GHz, SPDT
|
DC to 4/20/26.5/40/50/67 GHz | SPDT | SPDT | 15 | Terminated | 70 dB at 67 GHz | 2 million | 1 W |
8769M Multiport Coaxial Switch, DC to 50 GHz, SP6T
|
DC to 50 GHz | Multiport Switch | SP6T | 20 | Unterminated | See product overview | 5 million | 1 W |
8768M Multiport Coaxial Switch, DC to 50 GHz, SP5T
|
DC to 50 GHz | Multiport Switch | SP5T | 20 | Unterminated | See product overview | 5 million | 1 W |
8767M Multiport Coaxial Switch, DC to 50 GHz, SP4T
|
DC to 50 GHz | Multiport Switch | SP4T | 20 | Unterminated | See product overview | 5 million | 1 W |
8769K Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
|
DC to 26.5 GHz | Multiport Switch | SP6T | 20 | Unterminated | See product overview | 5 million | 1 W |
8768K Multiport Coaxial Switch, DC to 26.5 GHz, SP5T
|
DC to 26.5 GHz | Multiport Switch | SP5T | 20 | Unterminated | See product overview | 5 million | 1 W |
8767K Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
|
DC to 26.5 GHz | Multiport Switch | SP4T | 20 | Unterminated | See product overview | 5 million | 1 W |
8765F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms
|
DC to 4 GHz | SPDT | SPDT | 15 | Unterminated | 90 dB at 4 GHz | 5 million | 2 W |
8765D Coaxial Switch, DC to 40 GHz, SPDT
|
DC to 40 GHz | SPDT | SPDT | 15 | Unterminated | 50 dB at 40 GHz | 5 million | 2 W |
87606B Coaxial Matrix Switch, DC to 20 GHz
|
DC to 20 GHz | Matrix Switch | 3x3, 2x4, 1x5 | 15 | Terminated | 70 dB at 20 GHz | 5 million | 1 W |
87222E Coaxial Transfer Switch, DC to 50 GHz
|
DC to 50 GHz | Transfer Switch | DPDT | 15 | n/a | 60 dB at 50 GHz | 5 million | 1 W |
87204A Multiport Coaxial Switch, DC to 4 GHz, SP4T
|
DC to 4 GHz | Multiport Switch | SP4T | 15 | Terminated | 100 dB at 4 GHz | 5 million | 1 W |
87106C Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
|
DC to 26.5 GHz | Multiport Switch | SP6T | 15 | Terminated | 65 dB at 26.5 GHz | 5 million | 1 W |
87106B Multiport Coaxial Switch, DC to 20 GHz, SP6T
|
DC to 20 GHz | Multiport Switch | SP6T | 15 | Terminated | 70 dB at 20 GHz | 5 million | 1 W |
87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T
|
DC to 4 GHz | Multiport Switch | SP4T | 15 | Terminated | 100 dB at 4 GHz | 5 million | 1 W |
87106A Multiport Coaxial Switch, DC to 4 GHz, SP6T
|
DC to 4 GHz | Multiport Switch | SP6T | 15 | Terminated | 100 dB at 4 GHz | 5 million | 1 W |
87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
|
DC to 26.5 GHz | Multiport Switch | SP4T | 15 | Terminated | 65 dB at 26.5 GHz | 5 million | 1 W |
87104B Multiport Coaxial Switch, DC to 20 GHz, SP4T
|
DC to 20 GHz | Multiport Switch | SP4T | 15 | Terminated | 70 dB at 20 GHz | 5 million | 1 W |
87406B Coaxial Matrix Switch, DC to 20 GHz
|
DC to 20 GHz | Matrix Switch | 3x3, 2x4, 1x5 | 15 | Terminated | 70 dB at 20 GHz | 5 million | 1 W |
87222C Coaxial Transfer Switch, DC to 26.5 GHz
|
DC to 26.5 GHz | Transfer Switch | DPDT | 15 | n/a | 67 dB at 26.5 GHz | 5 million | 1 W |
87222D Coaxial Transfer Switch, DC to 40 GHz
|
DC to 40 GHz | Transfer Switch | DPDT | 15 | n/a | 60 dB at 40 GHz | 5 million | 1 W |
8762A Coaxial Switch, DC to 4 GHz, SPDT
|
DC to 4 GHz | SPDT | SPDT | 30 | Terminated | 100 dB at 4 GHz | 1 million | 1 W |
8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V
|
DC to 18 GHz | SPDT | SPDT | 50 | Unterminated | 45 dB at 18 GHz | 1 million | 10 W |
8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V
|
DC to 18 GHz | SPDT | SPDT | 50 | Unterminated | 45 dB at 18 GHz | 1 million | 10 W |
8765C Coaxial Switch, DC to 26.5 GHz, SPDT
|
DC to 26.5 GHz | SPDT | SPDT | 15 | Unterminated | 60 dB at 26.5 GHz | 5 million | 2 W |
8765B Coaxial Switch, DC to 20 GHz, SPDT
|
DC to 20 GHz | SPDT | SPDT | 15 | Unterminated | 90 dB at 20 GHz | 5 million | 2 W |
8765A Coaxial Switch, DC to 4 GHz, SPDT
|
DC to 4 GHz | SPDT | SPDT | 15 | Unterminated | 100 dB at 4 GHz | 5 million | 2 W |
8764C 5-Port Coaxial Switch, DC to 26.5 GHz
|
DC to 26.5 GHz | Bypass Switch | 5-ports | 30 | Unterminated | 50 dB at 26.5 GHz | 1 million | 1 W |
8764B 5-Port Coaxial Switch, DC to 18 GHz
|
DC to 18 GHz | Bypass Switch | 5-ports | 30 | Unterminated | 90 dB at 18 GHz | 1 million | 1 W |
8764A 5-Port Coaxial Switch, DC to 4 GHz
|
DC to 4 GHz | Bypass Switch | 5-ports | 30 | Unterminated | 100 dB at 4 GHz | 1 million | 1 W |
8763C 4-Port Coaxial Switch, DC to 26.5 GHz
|
DC to 26.5 GHz | Bypass Switch | 4-ports | 30 | Terminated | 50 dB at 26.5 GHz | 1 million | 1 W |
8763B 4-Port Coaxial Switch, DC to 18 GHz
|
DC to 18 GHz | Bypass Switch | 4-ports | 30 | Terminated | 90 dB at 18 GHz | 1 million | 1 W |
8763A 4-Port Coaxial Switch, DC to 4 GHz
|
DC to 4 GHz | Bypass Switch | 4-ports | 30 | Terminated | 100 dB at 4 GHz | 1 million | 1 W |
8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms
|
DC to 4 GHz | SPDT | SPDT | 30 | Terminated | 100 dB at 4 GHz | 1 million | 1 W |
8762C Coaxial Switch, DC to 26.5 GHz, SPDT
|
DC to 26.5 GHz | SPDT | SPDT | 30 | Terminated | 50 dB at 26.5 GHz | 1 million | 1 W |
8762B Coaxial Switch, DC to 18 GHz, SPDT
|
DC to 18 GHz | SPDT | SPDT | 30 | Terminated | 90 dB at 18 GHz | 1 million | 1 W |