Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

RF & Microwave Electromechanical Switches

View Product Collection Details

Preisänderungen vorbehalten.

Select Features

3 of 73 product matches

Sort:
Product Frequency Range Switch Type Switch Configuration Switching Speed (ms) Terminated/Unterminated Isolation Life Cycle Power Handling (average)
U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T DC to 26.5 GHz USB switch SP6T 15 ms Terminated 100 dB to 12 GHz 5 million 1W (Into internal termination)
2W (Into thru path)
U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T DC to 8 GHz USB switch SP6T 15 ms Terminated 100 dB to 8 GHz 5 million 1W (Into internal termination)
2W (Into thru path)
U1810B USB Coaxial Switch, DC to 18 GHz, SPDT U1810B USB Coaxial Switch, DC to 18 GHz, SPDT DC to 18 GHz USB switch SPDT 15 ms Unterminated 70 db to 18 GHz 2 million 2 W