Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

USB Products

Easily arrange and rearrange your test systems.

Keysight has a broad range of USB-based instruments and modules to meet the demand of many applications. Choose the Keysight Streamline Series when you need a compact solution, but also require the same applications and accuracy as comparable benchtop instruments. Or, choose from the Keysight USB modular products for general-purpose applications.

Keysight Streamline Series

Balance deadlines, productivity, budget and bench space with the new Keysight Streamline Series. These instruments have the same technologies as our trusted benchtop instruments, so you know you are getting high-quality measurements. You’ll move confidently across every stage of your product’s development lifecycle by leveraging accurate and repeatable measurements, automated code capability, and a consistent, intuitive user experience across all platforms: USB, benchtop, and modular. With easy plug-and-go PC connection and the compact size, these new instruments are perfect to share between labs and facilities.

  • Compact form with zero compromise in performance
  • High-performance USB 3.0 interface
  • Complete code compatibility with Keysight benchtop instruments

Keysight USB Modular Instruments

Keysight´s additional USB modular products are modules that are flexible to be used standalone or plugged into a compatible chassis to make synchronized measurements as a modular unit. Essential measurements can be made with a laptop PC and these modules through USB connections. Through individual windows, the Keysight BenchVue software provides a friendly soft front-panel interface for each of the modular products. This helps to perform quick configuration and measurement acquisition as well as flexible analysis of measured data.

  • Portable compact modules
  • Simple USB setup
  • Easy-to-use software
  • Flexible expansion of channels
  • Multiple synchronized measurements
  • BenchVue Enable
     
  • Keysight Streamline Series USB Products Keysight Streamline Series USB Products 

    Keysight Streamline Series USB Products

    • Compact, faceless, USB instruments 
    • Small footprint in size, weight, and power
    • Zero compromise in measurement capabilities
    • Perfect for 1U high rack 
    • Saves time, budget, bench space 

  • USB Data Acquisition Modules USB Data Acquisition Modules 

    USB Data Acquisition Modules

    This family of DAQ products consisting of DIO, Multifunction DAQ, Simultaneous Multifunction DAQ gives you the choice and flexibility to create standalone or modular solutions that expand and evolve according to your test requirement needs.

  • USB Signal Conditioning Products USB Signal Conditioning Products 

    USB Signal Conditioning Products

    The module is a thermocouple input signal conditioner device that functions to convert low input voltage signal from a thermocouple into a suitable output voltage range for the data acquisition device

  • USB Source Measure Units USB Source Measure Units 

    USB Source Measure Units

    3-channel 20V/120mA USB source measure units that can operate in a 4-quadrant operation.

  • USB Arbitrary Waveform Generators USB Arbitrary Waveform Generators 

    USB Arbitrary Waveform Generators

    Keysight’s USB Arbitrary Waveform Generator is uniquely designed with flexibility to function standalone or as a modular unit. The standalone PC-based unit allows you to have low start-up cost.

  • USB Digital IO Modules USB Digital IO Modules 

    USB Digital IO Modules

    Cost-effective USB digital I/O that provides 64-bit of high-density opto-isolated digital lines.

  • USB D/A Converters USB D/A Converters 

    USB D/A Converters

    The USB function generator offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities.

  • USB Economy Oscilloscopes & Digitizers USB Economy Oscilloscopes & Digitizers 

    USB Economy Oscilloscopes & Digitizers

    The USB digitizers offer a bench-top stand-alone solution to multi-channel data acquisition that provides the ability to acquire, measure and analyze data from electrical, mechanical, physical and acoustical phenomena quickly and easily.

  • USB Mainframes & Controllers USB Mainframes & Controllers 

    USB Mainframes & Controllers

    USB modular product chassis is a high-performance 4U high chassis used to house up to 6 USB modular products.

  • Accessories & Options for USB Modular Products Accessories & Options for USB Modular Products 

    Accessories & Options for USB Modular Products

    Optional accessories that complements the USB modular products

USB Products [Discontinued]
Product support information for your discontinued and obsolete USB products.