Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N6700 Custom Configured Modular Power Systems (5 models)

The N6710B, N6711A, N6712A, and N6715A are build-to-order systems that are shipped as fully tested and assembled multiple-output power supplies. Each sytem consists of 1 N6700 mainframe plus 1 to 4 modules. Modules are ordered as option.

Compare All in this Product Collection (3)

Find a N6700 Power Module

  • N6710C Base Model Custom Configured Modular Power System N6710C Base Model Custom Configured Modular Power System (1) 

    N6710C Base Model Custom Configured Modular Power System

    • The N6710C is a build-to-order system that is shipped as a fully tested and assembled multiple-output power supply.

  • N6711C Custom Configured MPS, 600W N6711C Custom Configured MPS, 600W (1) 

    N6711C Custom Configured MPS, 600W

    • Create your own multiple output power supply in 1 U of rack space, up to 4 outputs, up to 100 W per output.

  • N6712C Custom Configured MPS, 1200W N6712C Custom Configured MPS, 1200W (1) 

    N6712C Custom Configured MPS, 1200W

    • The N6712C is a 1200 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination