Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Millimeter-wave and Microwave GaAs Limiters

Keysight Technologies provides MMIC Limiters ideal for microwave radio, aerospace and defense, and instrumentation applications.

These limiters cover a wide range of frequencies.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

(1Gxx products are for sale to select customer only)

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • 1GC1-8235-BLK 20 GHz Packaged Limiter 1GC1-8235-BLK 20 GHz Packaged Limiter 

    1GC1-8235-BLK 20 GHz Packaged Limiter

    • Two Independent Limiters for Single–ended or Differential Signals
    • Can be Biased for Adjustable Limit Level and Signal Detection
    • Minimum Group Delay
       

  • 1GC1-8235-TR1 20 GHz Packaged Limiter 1GC1-8235-TR1 20 GHz Packaged Limiter 

    1GC1-8235-TR1 20 GHz Packaged Limiter

    • Two Independent Limiters for Single–ended or Differential Signals
    • Can be Biased for Adjustable Limit Level and Signal Detection
    • Minimum Group Delay
       

  • HMMC-5633-BLK/TR1 5 GHz Integrated GaAs Diode Limiter/RPP HMMC-5633-BLK/TR1 5 GHz Integrated GaAs Diode Limiter/RPP 

    HMMC-5633-BLK/TR1 5 GHz Integrated GaAs Diode Limiter/RPP

    The HMMC-5633-BLK/TR1 is a packaged 5 GHz reverse power protection (RPP) and limiter GaAs ID. The device can be used to protect sensitive RF circuits from excess RF power, DC transients and ESD from DC to 5 GHz.

  • HMMC-5636-BLK/TR1 26.5 GHz Integrated Diode Limiter HMMC-5636-BLK/TR1 26.5 GHz Integrated Diode Limiter 

    HMMC-5636-BLK/TR1 26.5 GHz Integrated Diode Limiter

    The HMMC-5636-BLK/TR1 is a 26.5 GHz packaged integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients and ESD.

  • HMMC-5644 50 GHz Biasable Limiter HMMC-5644 50 GHz Biasable Limiter 

    HMMC-5644 50 GHz Biasable Limiter

    The HMMC-5644 is a 50 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power and ESD. The TC810 can be used as an unbiased 23 dBm limiter or the limiting power level can be adjusted with bias voltage.

  • 1GC1-8053 DC-65 GHz Integrated Diode Limiter 1GC1-8053 DC-65 GHz Integrated Diode Limiter 

    1GC1-8053 DC-65 GHz Integrated Diode Limiter

    The 1GC1-8053 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

  • 1GC1-8291-BLK DC-50 GHz 10 dBm/Adjustable Packaged Limiter 1GC1-8291-BLK DC-50 GHz 10 dBm/Adjustable Packaged Limiter 

    1GC1-8291-BLK DC-50 GHz 10 dBm/Adjustable Packaged Limiter

    The 1GC1-8291 is a 26.5 GHz, packaged integrated diode limiter (usable to 50 GHz) that can be used to protect sensitive RF circuits and subsystems from excess RF power, DC transients, and ESD.

  • 1GC1-8291-TR1 DC-50 GHz 10 dBm/Adjustable Packaged Limiter 1GC1-8291-TR1 DC-50 GHz 10 dBm/Adjustable Packaged Limiter 

    1GC1-8291-TR1 DC-50 GHz 10 dBm/Adjustable Packaged Limiter

    The 1GC1-8291 is a 26.5 GHz, packaged integrated diode limiter (usable to 50 GHz) that can be used to protect sensitive RF circuits and subsystems from excess RF power, DC transients, and ESD.

  • 1GG5-8042 26.5 GHz Integrated GaAs Diode Limiter 1GG5-8042 26.5 GHz Integrated GaAs Diode Limiter 

    1GG5-8042 26.5 GHz Integrated GaAs Diode Limiter

    •  Insertion Loss:
      0.3 dB Typ. @ 9 GHz
      0.6 dB Typ. @ 20 GHz
    • Port match:
      S11 and S22: <20 dB Typ
    • P–1dB:
      26.5 dBm Typ. @ 9 GHz
      25 dBm Typ. @ 20 GHz
       

  • 1GG5-8244-BLK DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device 1GG5-8244-BLK DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device 

    1GG5-8244-BLK DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device

    • Packaged in a 2.0 x 2.0 mm 
    • Package Type: Quad Flat - No Leads (SMT QFN) 
    • RoHS Compliant and Compatible 
    • DC - 8 GHz, Packaged 
    • Insertion Loss: 0.3 dB Typ. @ 8 GHz