EasyEXPERT group+ Device Characterization Software
The Keysight EasyEXPERT / Desktop EasyEXPERT Device Characterization Software supports all the characterization tasks such as device measurement setup and execution, data management and analysis as well as protection.
Keysight EasyEXPERT group+ GUI based device characterization software is available for Keysight Precision Current-Voltage Analyzer Series. It is available on your PC or the B150xA’s embedded Windows 10 platform with 15-inch touch screen to accelerate the device characterization tasks. EasyEXPERT/Desktop EasyEXPERT supports efficient and repeatable device characterization in the entire characterization process from device measurement setup and execution to data management and analysis either interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT/Desktop EasyEXPERT makes it easy to perform complex device characterization immediately with the ready-to-use measurements (application tests) furnished, and allows you the option of storing test condition and device measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight Precision Current-Voltage Analyzer Series provides the complete solution for device characterization with these versatile capabilities EasyEXPERT group+ device characterization software is upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software.
For more information about Current-Voltage Analyzer, please visit Precision Current-Voltage Analyzer.
Protect Your Innovation Investment
Featured Resources for EasyEXPERT group+ Device Characterization Software
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback