Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

Bench Top LCR Meter

View Product Collection Details

Prices are subject to change without notice.

Select Features

5 of 5 product matches

Sort:
Product Frequency Range Basic Accuracy Measurement Range(Accuracy < 10%) DC Bias Primary Applications
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz

Base Price: Based on Configuration

How to Buy or Rent

20 Hz to 300 k/500 k/1 MHz 0.05% 4 mΩ to 174 MΩ 1.5V, 2V
  • LCR components
  • Materials measurement
E4980A Precision LCR Meter, 20 Hz to 2 MHz E4980A Precision LCR Meter, 20 Hz to 2 MHz 20 Hz to 2 MHz 0.05% 4 mΩ to 174 MΩ Standard 1.5V, 2V Option 001 +/- 40V
  • LCR components
  • Materials measurement
  • Semiconductors
4285A Precision LCR Meter, 75 kHz to 30 MHz [Abgekündigt] 4285A Precision LCR Meter, 75 kHz to 30 MHz [Abgekündigt]

Base Price: n/a

75 kHz to 30 MHz 0.10% 2 mΩ to 80 MΩ Option 001 +/- 40V
  • LCR components
  • Materials measurement
  • Semiconductors
E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz

Base Price: Based on Configuration

How to Buy or Rent

1 MHz to 3 GHz 0.80% 140 mΩ to 4.8 kΩ n/a
  • Inductors
  • EMI filters
  • LCR components
E4981A Capacitance Meter E4981A Capacitance Meter

Base Price: Based on Configuration

How to Buy or Rent

120 Hz, 1 kHz, 1 MHz 0.07% 0.003 pF to 2 mF n/a
  • High-value multi-layer ceramic capacitors
  • Ceramic Capacitors