Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Bench Top LCR Meter

Keysight offers a wide range of bench top LCR meters to meet your measurement needs in the field of R&D, production, quality assurance, or incoming inspection.  In addition to the high measurement performance and versatile functions of Keysight bench top LCR meters, you will find the accessory best suited for your measurement among a full line up of Keysight impedance measurement accessories.

Are you looking for the industry standard LCR meter? Check out E4980AL and E4980A Precision LCR Meter

View LCR Meters, Impedance Analyzers and Test Fixures Selection Guide

Compare All LCR & Resistance Meters (5)

Find a LCR & Resistance Meter

  • E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz (1) 

    E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz

    • Frequency: 20 Hz to 300 kHz/500 kHz/1 MHz
    • +/- 0.05 % basic accuracy
    • 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
    • DC bias 1.5/2 V
    • Rdc measurements

  • E4980A Precision LCR Meter, 20 Hz to 2 MHz E4980A Precision LCR Meter, 20 Hz to 2 MHz (1) 

    E4980A Precision LCR Meter, 20 Hz to 2 MHz

    • Frequency: 20 Hz to 2 MHz
    • +/- 0.05 % basic accuracy
    • Built-in 40V DC Bias, 20 Vrms test signal (Option 001)
    • 40 A DC support (Option 002) with the 42841A Bias Current Source
    • Rdc measurements (Option 200)

  • 4285A Precision LCR Meter, 75 kHz to 30 MHz [Abgekündigt] 4285A Precision LCR Meter, 75 kHz to 30 MHz [Abgekündigt] (1) 

    4285A Precision LCR Meter, 75 kHz to 30 MHz [Abgekündigt]

    • Frequency: 75 kHz to 30 MHz
    • +/- 0.1 % basic accuracy
    • Constant V or I test signal level
    • 10 A DC support with the 42841A Bias Current Source

  • E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz (1) 

    E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz

    • High speed measurement: 0.9 ms (Mode 1), 2.1 ms (Mode 2), 3.7 ms (Mode 3)
    • 0.8% basic accuracy with unparalleled measurement repeatability
    • Wide impedance measurement range from 140 mΩ to 4.8 kΩ
       

  • E4981A Capacitance Meter E4981A Capacitance Meter (1) 

    E4981A Capacitance Meter

    • Frequency: 120 Hz/1 kHz/1 MHz (option 001), 120 Hz/1 kHz (option 002)
    • Ceramic capacitor testing for the production lines
    • Accurate C-D testing: 0.07%, 0.0005
    • High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)

  • LCR Meters Upgrades LCR Meters Upgrades 

    LCR Meters Upgrades

    Complete list of the LCR Meters Upgrades

Bench Top LCR Meters [Discontinued]
This page provides product support information for discontinued and obsolete LCR meters.