Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

Prices are subject to change without notice.

Select Features

select products to compare

3 of 3 product matches

Sort:
Product Compatible Instruments Frequency divide ratio Applications Input frequency range Frequency Range
U9391G Comb Generator, 10 MHz to 67 GHz U9391G Comb Generator, 10 MHz to 67 GHz
N5245A PNA-X 1, 2, 4, 8, 16 · Phase reference standard
· Nonlinear component test
10 MHz to 6 GHz 10 MHz to 67 GHz
U9391F Comb Generator, 10 MHz to 50 GHz U9391F Comb Generator, 10 MHz to 50 GHz
N5245A PNA-X 1, 2, 4, 8, 16 · Phase reference standard
· Nonlinear component test
10 MHz to 6 GHz 10 MHz to 50 GHz
U9391C Comb Generator, 10 MHz to 26.5 GHz U9391C Comb Generator, 10 MHz to 26.5 GHz
N5242A PNA-X 1, 2, 4, 8, 16 · Phase reference standard
· Nonlinear component test
10 MHz to 6 GHz 10 MHz to 26.5 GHz