Keysight comb generators provide excellent phase and amplitude flatness, making it ideal for use in phase calibration applications.  Our comb generator specifications range from 10 MHz to 67 GHz and are ideal for providing precision phase calibration, for non-linear measurements. Additionally, our comb generators can be used to calibrate PNA and PNA-X network analyzers for phase and delay measurements of frequency converters without requiring reference or calibration mixers and we offer customer selectable USB controlled frequency dividers.

Want help or have questions?