Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

High-Speed Digitizers and Multichannel Data Acquisition Solution

With Keysight's high-speed digitizers, we improve your measurement fidelity, signal integrity and measurement throughput, keeping low the total cost of ownership.

The entire range provides up to 12-bit of vertical resolution, 8 GSa/s and 3 GHz of bandwidth with on-board real-time processing. It includes digitizers in PCIe, PXIe and AXIe form factors, configurable in single to multichannel solutions. Keysight's digitizers cover several applications in commercial OEM, aerospace & defense, wireless & RF communication and high-energy physics.

Moreover, real-time data processing inside on-board FPGA minimizes data transfer volumes, speeding up analysis. As fast as technology can take you, at Keysight we push the limits of processing speed.

Whether your application requirements are clear or you are at the earlier stage of your selection, Keysight's digitizer specialists are there to help you define the best solution for your applications.

Contact Keysigh Product Expert to request more information

You can also find more news about the evolution of the high-speed digitizer technology on Keysight Digitizers Blog.

Compare All Digitizers (7)

Find a Digitizer

1-25 of 243

Sort:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Technical Overview 2020-10-02

PDF PDF 813 KB
Keysight M9506A-BC1 5-Slot AXIe Chassis with Integrated Controller - User Guide
Usage, configuration, troubleshooting and service for option M9506A-BC1.

User Manual 2020-09-21

PDF PDF 9.25 MB
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Application Note 2020-08-19

PDF PDF 8.51 MB
Keysight M9506A 5-Slot AXIe Chassis - Security Guide
The security guide explains the procedure for declassifying the chassis.

Reference Guide 2020-08-15

PDF PDF 6.16 MB
Direct Radar Signal Generation and Acquisition – Part 3
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

Application Note 2020-08-09

Release Notes
Release Notes

Release Notes 2020-08-07

PDF PDF 188 KB
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

Technical Overview 2020-08-01

TXT TXT 617 KB
M8131A / M8132A API Guide
After you download zip file from this page, unzip the file and click on it to open the folder and then find the file named 'index.html', and click on it to launch the help on your web browser.

Help File 2020-08-01

ZIP ZIP 169 KB
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

Brochure 2020-07-10

PDF PDF 6.55 MB
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

User Manual 2020-07-05

PDF PDF 4.97 MB
Direct Radar Signal Generation and Acquisition – Part 2
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

Application Note 2020-06-25

Direct Radar Signal Generation and Acquisition – Part 1
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

Application Note 2020-06-10

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2020-06-02

PDF PDF
M8132A FSP Documentation
M8132A FSP Documentation

Reference Guide 2020-05-01

PDF PDF 1.82 MB
M8132A 640 GSa/s Digital Signal Processor User’s Guide
M8132A 640 GSa/s Digital Signal Processor User’s Guide

User Manual 2020-05-01

PDF PDF 1.61 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

Technical Overview 2020-04-30

PDF PDF 531 KB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

Promotional Materials 2020-04-22

M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Data Sheet 2020-04-01

PDF PDF 636 Bytes
High-Power Requirements for Keysight M9506A
High-Power Requirements for Keysight M9506A

User Manual 2020-03-13

PDF PDF 659 KB
Keysight M9506A 5-Slot AXIe Chassis - User Guide
Usage, configuration, and service information for the M9506A AXIe chassis.

User Manual 2020-03-11

PDF PDF 39.27 MB
Keysight System and Cable Modules - Security Guide
Keysight System and Cable Modules - Security Guide

Reference Guide 2020-03-10

PDF PDF 2.63 MB
Keysight Technologies M9362AD01 PXIe - Startup Guide
Startup Guide for the M9362AD01 PXIe Quad Downconverter. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, and verify operability.

Quick Start Guide 2020-03-01

Keysight M9506A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9506A AXIe chassis.

Quick Start Guide 2020-01-28

PDF PDF 25.69 MB
M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

User Manual 2020-01-17

M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

User Manual 2020-01-17

1 2 3 4 5 6 7 8 9 10 Next