Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

Power Meter & Power Sensor

View Product Collection Details

Preisänderungen vorbehalten.

Select Features

43 of 55 product matches

Sort:
Product Channels Power Range Frequency Range Speed Compatible Power Sensors / Power Meters Features Connector Type
L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
L2065XT 10 MHz to 53 GHz LAN Thermal Vacuum Compliance Power Sensor L2065XT 10 MHz to 53 GHz LAN Thermal Vacuum Compliance Power Sensor 1 -70 to +20 dBm 10 MHz to 53 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.4mm (m)
L2065XA 10 MHz to 50/53 GHz LAN Wide Dynamic Range Peak and Average Power Sensor L2065XA 10 MHz to 50/53 GHz LAN Wide Dynamic Range Peak and Average Power Sensor 1 -70 to +20 dBm 10 MHz to 50 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.4mm (m)
L2064XA 10 MHz to 40 GHz LAN Wide Dynamic Range Peak and Average Power Sensor L2064XA 10 MHz to 40 GHz LAN Wide Dynamic Range Peak and Average Power Sensor 1 -70 to +20 dBm 10 MHz to 40 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.92mm (m)
L2055XA 10 MHz to 50/53 GHz LAN Wide Dynamic Range Average Power Sensor L2055XA 10 MHz to 50/53 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +20 dBm 10 MHz to 50 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.4mm (m)
L2054XA 10 MHz to 40 GHz LAN Wide Dynamic Range Average Power Sensor L2054XA 10 MHz to 40 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +20 dBm 10 MHz to 40 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.92mm (m)
L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 3.5mm (m)
L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 3.5mm (m)
U2052XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor U2052XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2051XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor U2051XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2065XA 10 MHz to 50/53 GHz USB Wide Dynamic Range Peak and Average Power Sensor U2065XA 10 MHz to 50/53 GHz USB Wide Dynamic Range Peak and Average Power Sensor 1 -70 to +20 dBm 10 MHz to 50 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.4mm (m)
U2064XA 10 MHz to 40 GHz USB Wide Dynamic Range Peak and Average Power Sensor U2064XA 10 MHz to 40 GHz USB Wide Dynamic Range Peak and Average Power Sensor 1 -70 to +20 dBm 10 MHz to 40 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.92mm (m)
U2055XA 10 MHz to 50/53 GHz USB Wide Dynamic Range Average Power Sensor U2055XA 10 MHz to 50/53 GHz USB Wide Dynamic Range Average Power Sensor 1 -70 to +20 dBm 10 MHz to 50 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.4mm (m)
U2054XA 10 MHz to 40 GHz USB Wide Dynamic Range Average Power Sensor U2054XA 10 MHz to 40 GHz USB Wide Dynamic Range Average Power Sensor 1 -70 to +20 dBm 10 MHz to 40 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 2.92mm (m)
U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 3.5mm (m)
U2062XA 10 MHz to 18 GHz USB Wide Dynamic Range Average & Peak Power Sensor U2062XA 10 MHz to 18 GHz USB Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2061XA 10 MHz to 6 GHz USB Wide Dynamic Range Average & Peak Power Sensor U2061XA 10 MHz to 6 GHz USB Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor 1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 3.5mm (m)
U2049XA 10 MHz to 33 GHz LAN Peak and Average Power Sensor U2049XA 10 MHz to 33 GHz LAN Peak and Average Power Sensor 1 –70 to +20 dBm 10 MHz to 6 GHz/33 GHz Up to 10,000 readings/sec - · Come with BenchVue PM App software license, BV0007B 3.5mm (m)
U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor 1 –70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor 1 –70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor 1 –70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor 1 –70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Come with BenchVue PM App software license, BV0007B N-Type (m)
U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor 1 -35 to +20 dBm 10 MHz to 50 GHz Up to 900 readings/sec N1913/14A · Measure average power
· Come with BenchVue PM App software license, BV0007B
2.4mm (m)
U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor 1 -35 to +20 dBm 10 MHz to 67 GHz Up to 900 readings/sec N1913/14A · Measure average power
· Come with BenchVue PM App software license, BV0007B
1.85mm (m)
U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor 1 -35 to +20 dBm DC/10 MHz to 18 GHz Up to 400 readings/sec N1913/14A · Measure average power
· Come with BenchVue PM App software license, BV0007B
N-Type (m)
U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor 1 -35 to +20 dBm DC/10 MHz to 33 GHz Up to 400 readings/sec N1913/14A · Measure average power
· Come with BenchVue PM App software license, BV0007B
3.5mm (m)
U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor 1 -30 to +20 dBm (peak/gated) ), -45 dBm to 20 dBm (average only mode) 50 MHz to 18 GHz Up to 25,000 readings/sec 8990B (with N1918A Software installed) · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2022XA 50 MHz to 40 GHz USB Peak and Average Power Sensor U2022XA 50 MHz to 40 GHz USB Peak and Average Power Sensor 1 -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode) 50 MHz to 40 GHz Up to 25,000 readings/sec 8990B (with N1918A Software installed) · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2000A 10 MHz - 18 GHz USB Power Sensor U2000A 10 MHz - 18 GHz USB Power Sensor 1 -60 dBm to +20 dBm 10 MHz to 18 GHz 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2000B 10 MHz - 18 GHz USB Power Sensor U2000B 10 MHz - 18 GHz USB Power Sensor 1 -30 dBm to +44 dBm 10 MHz to 18 GHz 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2000H 10 MHz - 18 GHz USB Power Sensor U2000H 10 MHz - 18 GHz USB Power Sensor 1 -50 dBm to +30 dBm 10 MHz to 18 GHz 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2001A 10 MHz - 6 GHz USB Power Sensor U2001A 10 MHz - 6 GHz USB Power Sensor 1 -60 dBm to +25 dBm sensor option dependant 3 MHz to 6 GHz sensor option dependant 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2001B 10 MHz - 6 GHz USB Power Sensor U2001B 10 MHz - 6 GHz USB Power Sensor 1 -30 dBm to +44 dBm 10 MHz to 6 GHz 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2001H 10 MHz - 6 GHz USB Power Sensor U2001H 10 MHz - 6 GHz USB Power Sensor 1 -50 dBm to +30 dBm 10 MHz to 6 GHz 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B N-Type (m)
U2002A 50 MHz - 24 GHz USB Power Sensor U2002A 50 MHz - 24 GHz  USB Power Sensor 1 -60 dBm to +20 dBm 10 MHz to 26.5 GHz Sensor option dependant 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B 3.5mm (m)
U2002H 50 MHz - 24 GHz USB Power Sensor U2002H 50 MHz - 24 GHz USB Power Sensor 1 -50 dBm to +30 dBm 50 MHz to 24 GHz 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B 3.5mm (m)
U2004A 9 kHz - 6 GHz USB Power Sensor U2004A 9 kHz - 6 GHz USB Power Sensor 1 -60 dBm to +20 dBm 9 kHz to 6 GHz 110 readings / sec at Fast mode N1913A/14A · Come with BenchVue PM App software license, BV0007B N-Type (m)
U8489A DC to 120 GHz USB Thermocouple Power Sensor U8489A DC to 120 GHz USB Thermocouple Power Sensor 1 -35 to +20 dBm DC/10 MHz to 120 GHz Up to 400 readings/sec N1913/14A · Measure average power
· Come with BenchVue PM App software license, BV0007B
1.0mm (m)
N1918A Power Analysis Manager (licensed) and Power Panel Software (free) [Obsolete] N1918A Power Analysis Manager (licensed) and Power Panel Software (free) [Obsolete]

Base Price: n/a

n/a n/a n/a n/a n/a n/a n/a