Sprechen Sie mit einem Experten
Compare Products
Power Meter & Power Sensor
Prices are subject to change without notice.
Select Features
30 of 44 product matches
Product | Channels | Power Range | Frequency Range | Speed | Compatible Power Sensors / Power Meters | Features | Connector Type |
---|---|---|---|---|---|---|---|
E8486A Waveguide Power Sensor
|
1 | · Option 100: 1 μW to 100 mW (-30 to +20 dBm) · Option 200: 1 nW to 100 mW (-60 to +20 dBm) |
60 GHz to 90 GHz | n/a | · N1913A/14A and E4418B/19B EPM power meters · N1911A/12A and N8262A P-series power meters |
· Maximum SWR: Option 100: <1.06 Option 200: <1.28 |
Waveguide flange: UG-387/U Flange, EIA WR-12 |
N432A Thermistor Power Meter
|
1 | -30 dBm (1 uW) to +10 dBm (10 mW) | 100 kHz to 18 GHz | Up to 3 readings/sec | 8478B and 478A | • Measure average power | Type-N (m) |
V8486A Waveguide Power Sensor
|
1 | -30 to +20 dBm | 50 GHz to 75 GHz | n/a | · E4416A/17A EPM-P power meters · N1913A/14A and E4418B/19B EPM power meters · E1416A VXI power meters · N1911A/12A and N8262A P-series power meters |
Maximum SWR: <1.06 | Waveguide Flange UG-385/U |
W8486A Waveguide Power Sensor
|
1 | -30 to +20 dBm | 75 GHz to 110 GHz | n/a | · E4416A/17A EPM-P power meters · N1913A/14A and E4418B/19B EPM power meters · E1416A VXI power meters · N1911A/12A and N8262A P-series power meters |
Maximum SWR: <1.08 | Waveguide Flange UG-387/U |
V3500A Handheld RF Power Meter
|
1 | -63 dBm to +20 dBm | 10 MHz to 6 GHz | Up to 23 readings per second at high speed mode | n/a | · Measure average power · Integrated power sensor and display |
Type-N |
N1913A EPM Series Single-Channel Power Meter
|
1 | • U2000 Sensors -60 dBm to +44 dBm • N8480 Sensors -70 dBm to +44 dBm • 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm |
• U2000 Sensors 9kHz to 24 GHz • N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz |
Up to 400 readings / second | • U2000 Series • N8480 Series • 8480 Series • E4410A Series • E9300 Series (E9320 Series NOT supported) |
• Measure average power • Easy to use keypad and color display |
Several connector types are available, power sensors dependent |
L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 6 GHz | Up to 50,000 readings/sec | - | Average, time selectivity in average mode | N |
L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 18 GHz | Up to 50,000 readings/sec | - | Average, time selectivity in average mode | N |
N1914A EPM Series Dual-Channel Power Meter
|
2 | • U2000 Sensors -60 dBm to +44 dBm • N8480 Sensors -70 dBm to +44 dBm • 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm |
• U2000 Sensors 9kHz to 24 GHz • N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz |
Up to 200 readings / second on each channel | • U2000 Series • N8480 Series • 8480 Series • E4410A Series • E9300 Series (E9320 Series NOT supported) |
• Measure average power • Easy to use keypad and color display |
Several connector types are available, power sensors dependent |
L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 33 GHz | Up to 50,000 readings/sec | - | Average, time selectivity in average mode | 3.5mm |
L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 6 GHz | Up to 50,000 readings/sec | - | Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling | N |
N1911A P-Series Single Channel Power Meter
|
1 | • N1920 Sensors -35 to +20 dBm • E9320 Sensors -65 to +20 dBm • E9300 Sensors -60 to +44 dBm • E441XA Sensors -70 to +20 dBm • 8480 Sensors -70 to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm |
• N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz • N192X Sensors 50 MHz to 40 GHz |
> 1500 readings/second | • N8480 Series • 8480 Series • E441xA Series • E9320 Series • E9300 Series • N192xA Series |
· Peak, pk-to-avg, average power, rise/fall time measurements · Internal zeroing and calibration · 30 MHz video BW, 100 MSa/s continuous sampling | Several connector types are available, power sensors dependent |
L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 18 GHz | Up to 50,000 readings/sec | - | Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling | N |
L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 33 GHz | Up to 50,000 readings/sec | - | Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling | 3.5mm |
N1912A P-Series Dual Channel Power Meter
|
1 | • N1920 Sensors -35 to +20 dBm • E9320 Sensors -65 to +20 dBm • E9300 Sensors -60 to +44 dBm • E441XA Sensors -70 to +20 dBm • 8480 Sensors -70 to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm |
• N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz • N192X Sensors 50 MHz to 40 GHz |
> 1500 readings/second | • N8480 Series • 8480 Series • E441xA Series • E9320 Series • E9300 Series • N192xA Series |
· Peak, pk-to-avg, average power, rise/fall time measurements · Internal zeroing and calibration · 30 MHz video BW, 100 MSa/s continuous sampling | Several connector types are available, power sensors dependent |
U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 33 GHz | Up to 50,000 readings/sec | - | Average, time selectivity in average mode | 3.5mm |
U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor
![]() |
1 | -70 to +26 dBm | 10 MHz to 33 GHz | Up to 50,000 readings/sec | - | Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling | 3.5mm |
N8262A P-Series Modular Power Meter (LXI Compliant)
|
2 | • N1920 Sensors -35 to +20 dBm • E9300 Sensors -60 to +44 dBm • E441XA Sensors -70 to +20 dBm • 8480 Sensors -70 to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm |
•N8480 Sensors 100 kHz to 50 GHz •8480 Sensors 10 MHz to 50 GHz •Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz •E441XA CW Sensors 10 MHz to 33 GHz •E9300 Sensors 9 kHz to 24 GHz •E9320 Sensors 50 MHz to 18 GHz •N192X Sensors 50 MHz to 40 GHz |
> 1500 readings/second | • 8480 Series • E4410A Series • E9300 Series • N1920A Series |
· compact, slim, LXI-C compliant peak power meter · enables LAN-based automated measurements · N1911/12A features/programming codes compatible | Several connector types are available, power sensors dependent |
E4416A EPM-P Series Single Channel Power Meter
|
1 | • N8480 Sensors -70 dBm to +44 dBm • 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm • E9320 Sensors -65 dBm to +20 dBm |
• N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz |
up to 1000 readings/sec | • 8480 Series • E4410A Series • E9300 Series • E9320 Series |
measure peak, average and time-gated power | Several connector types are available, power sensors dependent |
U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor
|
1 | –70 to +20 dBm | 10 MHz to 6 GHz/33 GHz | Up to 10,000 readings/sec | - | · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling | 3.5mm (m) |
U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor
|
1 | –70 to +26 dBm | 10 MHz to 18 GHz | Up to 50,000 readings/sec | - | · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling | N-type (m) |
U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor
|
1 | –70 to +26 dBm | 10 MHz to 18 GHz | Up to 50,000 readings/sec | - | · Measure average, time selectivity in average mode | N-type (m) |
U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor
|
1 | –70 to +26 dBm | 10 MHz to 6 GHz | Up to 50,000 readings/sec | - | · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling | N-type (m) |
U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor
|
1 | –70 to +26 dBm | 10 MHz to 6 GHz | Up to 50,000 readings/sec | - | · Measure average, time selectivity in average mode | N-type (m) |
U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor
|
1 | -35 to +20 dBm | 10 MHz to 50 GHz | Up to 900 readings/sec | N1913A/N1914A, 8990B (with N1918A software installed) | · Measure average power · Comes with free N1918A Power Panel Software |
n/a |
E4417A EPM-P Series Dual-Channel Power Meter
|
2 | • N8480 Sensors -70 dBm to +44 dBm • 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm • E9320 Sensors -65 dBm to +20 dBm |
• N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz |
up to 1000 readings/sec | • 8480 Series • E4410A Series • E9300 Series • E9320 Series |
measure peak, average and time-gated power | Several connector types are available, power sensors dependent |
U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor
|
1 | -35 to +20 dBm | 10 MHz to 67 GHz | Up to 900 readings/sec | N1913A/N1914A, 8990B (with N1918A software installed) | · Measure average power · Comes with free N1918A Power Panel Software |
n/a |
U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor
|
1 | -35 to +20 dBm | DC/10 MHz to 18 GHz | Up to 400 readings/sec | N1913A/N1914A, 8990B (with N1918A software installed) | · Measure average power · Comes with free N1918A Power Panel Software |
n/a |
U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor
|
1 | -35 to +20 dBm | DC/10 MHz to 33 GHz | Up to 400 readings/sec | N1913A/N1914A, 8990B (with N1918A software installed) | · Measure average power · Comes with free N1918A Power Panel Software |
n/a |
U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor
|
1 | -30 to +20 dBm (peak/gated) ), -45 dBm to 20 dBm (average only mode) | 50 MHz to 18 GHz | Up to 25,000 readings/sec | 8990B (with N1918A Software installed) | · Measure peak and average power · Comes with free N1918A Power Analysis Manager License |
n/a |
U2022XA 50 MHz to 40 GHz USB Peak and Average Power Sensor
|
1 | -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode) | 50 MHz to 40 GHz | Up to 25,000 readings/sec | 8990B (with N1918A Software installed) | · Measure peak and average power · Comes with free N1918A Power Analysis Manager License |
n/a |
U2000A 10 MHz - 18 GHz USB Power Sensor
|
1 | -60 dBm to +20 dBm | 10 MHz to 18 GHz | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | Type-N (m) |
U2000B 10 MHz - 18 GHz USB Power Sensor
|
1 | -30 dBm to +44 dBm | 10 MHz to 18 GHz | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | Type-N (m) |
U2000H 10 MHz - 18 GHz USB Power Sensor
|
1 | -50 dBm to +30 dBm | 10 MHz to 18 GHz | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | Type-N (m) |
U2001A 10 MHz - 6 GHz USB Power Sensor
|
1 | -60 dBm to +25 dBm sensor option dependant | 3 MHz to 6 GHz sensor option dependant | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | Type-N (m) |
U2001B 10 MHz - 6 GHz USB Power Sensor
|
1 | -30 dBm to +44 dBm | 10 MHz to 6 GHz | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | Type-N (m) |
U2001H 10 MHz - 6 GHz USB Power Sensor
|
1 | -50 dBm to +30 dBm | 10 MHz to 6 GHz | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | Type-N (m) |
U2002A 50 MHz - 24 GHz USB Power Sensor
|
1 | -60 dBm to +20 dBm | 10 MHz to 26.5 GHz Sensor option dependant | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | 3.5mm (m) |
U2002H 50 MHz - 24 GHz USB Power Sensor
|
1 | -50 dBm to +30 dBm | 50 MHz to 24 GHz | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | 3.5mm (m) |
U2004A 9 kHz - 6 GHz USB Power Sensor
|
1 | -60 dBm to +20 dBm | 9 kHz to 6 GHz | 110 readings / sec at Fast mode | N1913A/14A | • Measure average power | Type-N (m) |
53140 Series Microwave Counter/Power Meter/DVM, up to 46 GHz
|
1 | · 8480 Sensors -70 dBm to 44 dBm | n/a | 2 | 8480 Series | Counter/power meter/DMM combination * saves space in system rack * excellent for microwave link maintenance * optional battery power | n/a |
U8489A DC to 120 GHz USB Thermocouple Power Sensor
|
n/a | n/a | n/a | n/a | n/a | n/a | n/a |
8990B Peak Power Analyzer [Abgekündigt]
Base Price: n/a |
2 | -35 to +20 dBm (CW) -25 to +20 dBm (Pulse) |
50 MHz to 40 GHz | > 1500 readings/second | P-series (N1921A and N1922A) | Peak, pk-to-avg, average power, rise/fall time measurements • Internal zeroing and calibration • 30 MHz video BW, 100 MSa/s continuous sampling | Several connector types are available, power sensors dependent |
N1918A Power Analysis Manager (licensed) and Power Panel Software (free) [Obsolet]
Base Price: n/a |
n/a | n/a | n/a | n/a | n/a | n/a | n/a |