- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- MMIC Millimeter-Wave and Microwave Devices
- Millimeter-wave and Microwave GaAs Diodes
Millimeter-wave and Microwave GaAs Diodes
Keysight provides millimeter-wave and microwave diode for microwave radio, aerospace and defense, and instrumentation applications.
Highlights
Keysight Technologies provides GaAs Schottky diode ideal for microwave radio, aerospace and defense, and instrumentation applications at microwave and millimeter-wave frequencies.
These millimeter-wave and microwave diodes test from DC to 110 GHz and can be mounted in various types of transmission lines.
The HSCH-916x GaAs Schottky diode is a discrete, beam lead, GaAs diode fabricated using the modified barrier integrated diode test (MBID) process.
These diode parts are sold exclusively through distribution. Please use the "Find a Distributor" button to contact your local distributor.
For information about other MMIC devices, please visit MMIC millimeter-wave and microwave devices.
Find the Device that's Right for You
Part Number | Type | Lower Freq (GHz) | Upper Freq (GHz) | Data Sheet |
---|---|---|---|---|
HSCH-9161 | Detector | 0 | 110 | View now |
HSCH-9162 | Detector | 0 | 110 | View now |
HMMC-5632-BLK/TR1 | Detector | 0 | 20 | Contact us to request |
HMMC-5633-BLK/TR1 |
Limiter | 0 | 5 | Contact us to request |
HMMC-5634-BLK/TR1 | Detector | 0 | 26.5 | Contact us to request |
HMMC-5636-BLK/TR1 | Limiter | 0 | 26.5 | Contact us to request |
HMMC-5644 | Limiter | 0 | 50 | Contact us to request |
1GC1-8053 | Limiter | 0 | 60 | Contact us to request |
1GC1-8235-BLK/TR1 | Limiter | 0 | 20 | Contact us to request |
1GC1-8291-BLK/TR1 | Limiter | 0 | 26.5 | Contact us to request |
1GG5-8042 | Limiter | 0 | 26.5 | Contact us to request |
1GG5-8244-BLK/TR1 | Limiter | 0 | 8 | Contact us to request |
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback