Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

RF & Microwave Solid State Switches

View Product Collection Details

Preisänderungen vorbehalten.

Select Features

12 of 12 product matches

Sort:
Product Frequency Range Insertion Loss Input Power (average/peak) Isolation Configuration
U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT 300 kHz to 8 GHz < 3.0 dB (300 KHz to 4 GHz) | < 3.5 dB (4 to 8 GHz) + 29 dBm 100 dB Absorptive SPDT
U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT 300 kHz to 18 GHz < 5.0 dB (300 KHz to 8 GHz) | < 6.5 dB (8 to 18 GHz) + 27 dBm 90 dB Absorptive SPDT
85331B Solid State Switch, 45 MHz to 50 GHz, SPDT 85331B Solid State Switch, 45 MHz to 50 GHz, SPDT 45 MHz to 50 GHz 2.0 dB (450 MHz to 0.5 GHz) | 4.5 dB (0.5 to 18 GHz) | 6.0 dB (18 to 26.5 GHz) | 10 dB (26.5 to 40 GHz) | 15.5 (40 GHz to 50 GHz) + 27 dBm 90 dB Absorptive SPDT
85332B Solid State Switch, 45 MHz to 50 GHz, SP4T 85332B Solid State Switch, 45 MHz to 50 GHz, SP4T 45 MHz to 50 GHz 2.0 dB (450 MHz to 0.5 GHz) | 4.5 dB (0.5 GHz to 18 GHz) | 6.0 dB (18 to 26.5 GHz) | 10.0 dB (26.5 GHz to 40 GHz) | 15.5 dB (40 GHz to 50 GHz) + 27 dBm 90 dB Absorptive SP4T
P9400A Solid State PIN Diode Transfer Switch, 100 MHz to 8 GHz P9400A Solid State PIN Diode Transfer Switch, 100 MHz to 8 GHz 100 MHz to 8 GHz <3 dB +23 dBm >80 dB Absorptive transfer
P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz 100 MHz to 18 GHz <3.5 dB +23 dBm >80 dB Absorptive transfer
P9402A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT P9402A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT 100 MHz to 8 GHz < 2.5 dB (100 MHz to 4 GHz) | < 3.2 dB (4 to 8 GHz) + 23 dBm 80 dB Absorptive SPDT
P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT 100 MHz to 18 GHz < 3.5 dB (100 MHz to 8 GHz) | < 4 dB (8 to 18 GHz) + 23 dBm 80 dB Absorptive SPDT
P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T 100 MHz to 8 GHz < 2.5 dB (100 MHz to 4 GHz) | < 3.5 dB (4 to 8 GHz) + 23 dBm 80 dB Absorptive SP4T
P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T 100 MHz to 18 GHz < 3.5 dB (100 MHz to 8 GHz) | < 4.5 dB (8 to 18 GHz) + 23 dBm 80 dB Absorptive SP4T
U9400C Solid State FET Transfer Switch, 300 KHz to 18 GHz U9400C Solid State FET Transfer Switch, 300 KHz to 18 GHz 301 kHz to 18 GHz < 5.0 dB (300 kHz to 8 GHz) | < 6.5 dB (8 to 18 GHz) 27 dBm 90 dB Absorptive transfer
U9400A Solid State FET Transfer Switch, 300 KHz to 8 GHz U9400A Solid State FET Transfer Switch, 300 KHz to 8 GHz 300 kHz to 8 GHz < 3.0 dB (300 kHz to 4 GHz) | < 3.5 dB (4 to 8 GHz) 29 dBm 100 dB Absorptive transfer