Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

Preisänderungen vorbehalten.

Select Features

6 of 6 product matches

Sort:
Product Frequency Range Insertion Loss Return Loss Maximum Voltage Connector Type
N9398G N9398G 700 kHz to 67 GHz 0.9 dB 10 dB (700 KHz to 2 MHz), 15 dB (2 MHz to 67 GHz) 16V 1.85 mm (m-f)
N9399F N9399F 700 kHz to 50 GHz 0.35 dB (45 KHz to 12.4 GHz), 0.7 dB (12.4 to 26.5 GHz) 10 dB (700 KHz to 2 MHz), 15 dB (2 MHz to 50 GHz) 50V 2.4 mm (m-f)
N9398F N9398F 50 kHz to 50 GHz 1.2 dB 10 dB (50 to 300 KHz), 15 dB (300 KHz to 50 GHz) 16V 2.4 mm (m-f)
N9399C N9399C 700 kHz to 26.5 GHz 0.9 dB (700 KHz to 2 MHz), 1.0 dB (26.5 to 67 GHz) 10 dB (700 KHz to 2 MHz), 17 dB (2 MHZ to 26.5 GHz) 50V 3.5 mm (m-f)
N9398C N9398C 50 kHz to 26.5 GHz 0.9 dB (50 KHz to 26.5 GHz), 1.0 dB (26.5 to 50 GHz) 10 dB (50 to 300 KHz), 17 dB (300 KHz to 26.5 GHz) 16V 3.5 mm (m-f)
11742A 11742A 45 MHz to 26.5 GHz 1.2 dB 26 dB (0.045 to 8 GHz), 24 dB (8 to 12.4 GHz), 19 dB (12.4 to 26.5 GHz) 50V 3.5 mm (m-f)