Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

51-175W, DC Power Supplies, Single and Multiple Output

High performance supplies ideal for benchtop and automated testing

From basic benchtop applications to high speed systems, these medium-power supplies simplify testing and enhance measurement accuracy.

  • Save space and increase flexibility with modular multiple-output and compact single-output supplies
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

51-175W, DC Power Supplies, Single and Multiple Outputs
Series Photo Image Product Group Models to choose from Max W per output Max V per output Max I per output Interfaces # of outputs Size
HxWxD (mm)
NEW! E36300 Series E36312A 80-160W, Bench Power Supplies, Multiple Outputs 3 models 50W 25V 10A USB and
LAN standard,
GPIB optional
3 outputs W=213
H=133
D=364
6620 Series Keysight 6620A Series Power Supply   25-105W, DC System Power Supplies, GPIB, Multiple Outputs 10 models 105W 50V 10A GPIB 1-4 outputs W=426
H=133
D=498
E3640 Series Keysight E3640 Series Power Supply   30-80W, DC System Power Supplies, GPIB, Single Output 6 models 80W 60V 8A GPIB,
RS-232
1 output W=213
H=44
D=570
N6700 Series Keysight N6700 Series Power Supply   50-300W, DC System Power Supplies, GPIB, Multiple Outputs 36 models 500W 150V 50A GPIB,
LAN,
USB,
LXI
1-4 outputs W=425
H=44
D=620
6630 Series Keysight 6630B Series Power Supply   80-100W, DC System Power Supplies, GPIB, Single Output 4 models 100W 100V 10A GPIB,
RS-232
1 output W=426
H=88
D=364
66000 Series Keysight 66000A Series Power Supply   150W, DC System Power supplies, GPIB, Modular Outputs 14 models 150W 200V 16A GPIB 1 - 8
outputS
W=425
H=192
D=678

DC power needs to be steady as a rock…like a rock for 15 years. Learn more

  • 25-105W, DC System Power Supplies, GPIB, Multiple Outputs 25-105W, DC System Power Supplies, GPIB, Multiple Outputs 

    25-105W, DC System Power Supplies, GPIB, Multiple Outputs

    Precision supplies optimized for design verification and automated testing

  • N6700 Power Modules N6700 Power Modules 

    N6700 Power Modules

    • Small, flexible, and fast power supplies for R&D, design validation, and ATE applications
    • High-Performance, Autoranging DC Power Modules
    • Precision DC Power Modules
    • Source/Measure Units (SMUs) & Application-Specific Modules

  • 80-100W, DC System Power Supplies, GPIB, Single Output 80-100W, DC System Power Supplies, GPIB, Single Output 

    80-100W, DC System Power Supplies, GPIB, Single Output

    Versatile medium-power solutions for automated applications

  • 150W, DC System Power Supplies, GPIB, Modular Outputs 150W, DC System Power Supplies, GPIB, Modular Outputs 

    150W, DC System Power Supplies, GPIB, Modular Outputs

    Flexible, modular power for automated testing

  • 66000A Modular Power System 66000A Modular Power System 

    66000A Modular Power System

  • 66001A Modular Power System Keyboard 66001A Modular Power System Keyboard 

    66001A Modular Power System Keyboard

  • 66002A Rack kit for 66001A Keyboard 66002A Rack kit for 66001A Keyboard 

    66002A Rack kit for 66001A Keyboard

  • 66101A DC Power Module, 8V, 16A 66101A DC Power Module, 8V, 16A 

    66101A DC Power Module, 8V, 16A

  • 66101A-J03 Special Order Power Supply 5.7V, 20A 66101A-J03 Special Order Power Supply 5.7V, 20A 

    66101A-J03 Special Order Power Supply 5.7V, 20A

  • 66101A-J05 Special Order Power Supply 12V, 12A 66101A-J05 Special Order Power Supply 12V, 12A 

    66101A-J05 Special Order Power Supply 12V, 12A

  • 66102A DC Power Module, 20V, 7.5A 66102A DC Power Module, 20V, 7.5A 

    66102A DC Power Module, 20V, 7.5A

  • 66102A-J05 Special Order Power Supply 15V, 10A 66102A-J05 Special Order Power Supply 15V, 10A 

    66102A-J05 Special Order Power Supply 15V, 10A

    The Keysight 66102A module and power system simplifies test-system assembly, cabling programming, debugging, and operation...

  • 66103A DC Power Module, 35V, 4.5A 66103A DC Power Module, 35V, 4.5A 

    66103A DC Power Module, 35V, 4.5A

  • 66103A-J01 Special Order Power Supply 37V, 4.5A 66103A-J01 Special Order Power Supply 37V, 4.5A 

    66103A-J01 Special Order Power Supply 37V, 4.5A

  • 66103A-J02 Special Order Power Supply 40V, 3.6A 66103A-J02 Special Order Power Supply 40V, 3.6A 

    66103A-J02 Special Order Power Supply 40V, 3.6A

  • 66103A-J09 Special Order Power Supply 28.5V, 5.5A 66103A-J09 Special Order Power Supply 28.5V, 5.5A 

    66103A-J09 Special Order Power Supply 28.5V, 5.5A

  • 66104A DC Power Module, 60V, 2.5A 66104A DC Power Module, 60V, 2.5A 

    66104A DC Power Module, 60V, 2.5A

  • 66104A-J09 Special Order Power Supply 55V, 3A 66104A-J09 Special Order Power Supply 55V, 3A 

    66104A-J09 Special Order Power Supply 55V, 3A

  • 66105A DC Power Module, 120V, 1.25A 66105A DC Power Module, 120V, 1.25A 

    66105A DC Power Module, 120V, 1.25A

  • 66105A-J01 Special Order Power Supply 35V, 1.25A 66105A-J01 Special Order Power Supply 35V, 1.25A 

    66105A-J01 Special Order Power Supply 35V, 1.25A

  • 66106A DC Power Module, 200V, 0.75A 66106A DC Power Module, 200V, 0.75A 

    66106A DC Power Module, 200V, 0.75A

  • 6631B 80 Watt System Power Supply, 8V, 10A [Abgekündigt] 6631B 80 Watt System Power Supply, 8V, 10A [Abgekündigt] 

    6631B 80 Watt System Power Supply, 8V, 10A [Abgekündigt]

  • 6632B 100 Watt System Power Supply, 20V, 5A [Abgekündigt] 6632B 100 Watt System Power Supply, 20V, 5A [Abgekündigt] 

    6632B 100 Watt System Power Supply, 20V, 5A [Abgekündigt]

  • 6633B 100 Watt System Power Supply, 50V, 2A [Abgekündigt] 6633B 100 Watt System Power Supply, 50V, 2A [Abgekündigt] 

    6633B 100 Watt System Power Supply, 50V, 2A [Abgekündigt]

  • 6634B 100 Watt System Power Supply, 100V, 1A [Abgekündigt] 6634B 100 Watt System Power Supply, 100V, 1A [Abgekündigt] 

    6634B 100 Watt System Power Supply, 100V, 1A [Abgekündigt]

  • N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W 

    N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W

    The Keysight N6755A High Performance Autoranging DC Power module, 20V, 50A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.

  • N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W 

    N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W

    The Keysight N6756A DC Power Module, 60V, 17A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.

  • N6763A Precision DC Power Module, 20V, 50A, 300W N6763A Precision DC Power Module, 20V, 50A, 300W 

    N6763A Precision DC Power Module, 20V, 50A, 300W

    The Keysight N6763A DC Power Module, 20V, 50A, 300W, is a precision DC power module that provides low noise, and precise control and measurement.

  • N6764A Precision DC Power Module, 60V, 20A, 300W N6764A Precision DC Power Module, 60V, 20A, 300W 

    N6764A Precision DC Power Module, 60V, 20A, 300W

    The Keysight N6764A DC Power Module, 60V, 20A, 300W, is a precision DC power module that provides low noise, and precise control and measurements.

  • N6765A Precision DC Power Module, 20V, 50A, 500W N6765A Precision DC Power Module, 20V, 50A, 500W 

    N6765A Precision DC Power Module, 20V, 50A, 500W

    The Keysight N6765A DC Power Module, 20V, 50A, 500W, is a precision DC power module that provides low noise, and precise control and measurements.

  • N6766A Precision DC Power Module, 60V, 17A, 500W N6766A Precision DC Power Module, 60V, 17A, 500W 

    N6766A Precision DC Power Module, 60V, 17A, 500W

    The Keysight N6766A DC Power Module, 60V, 17A, 500W, is a precision DC power module that provides low noise, and precise control and measurement.

  • N6777A DC Power Module, 150V, 2A, 300W N6777A DC Power Module, 150V, 2A, 300W 

    N6777A DC Power Module, 150V, 2A, 300W

    The Keysight N6777A DC Power Module, 150V, 2A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical ...

  • N6785A Source/Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-wide N6785A Source/Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-wide 

    N6785A Source/Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-wide

    The Keysight N6785A is a source/measure unit (SMU) designed specifically for battery drain analysis of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.

  • N6786A Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide N6786A Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide 

    N6786A Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide

    The Keysight N6786A is a source/measure unit (SMU) designed specifically for functional test of the internal components of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.

  • N6791A DC electronic load module, 1U height, 60 V, 20 A, 100W N6791A DC electronic load module, 1U height, 60 V, 20 A, 100W 

    N6791A DC electronic load module, 1U height, 60 V, 20 A, 100W

    • 1 U high density electronic load module, up to 200W
    • Superior command processing time and current slew rate
    • Power supplies and electronic loads integrated into one mainframe

  • N6792A DC electronic load module, 1U height, 60 V, 40 A, 200W N6792A DC electronic load module, 1U height, 60 V, 40 A, 200W 

    N6792A DC electronic load module, 1U height, 60 V, 40 A, 200W

    • 1 U high density electronic load module, up to 200W
    • Superior command processing time and current slew rate
    • Power supplies and electronic loads integrated into one mainframe