Können wir Ihnen behilflich sein?
N7509A Waveform Generation Toolbox
A simplified interface for baseband modulation of Keysight’s wide bandwidth signal simulation solutions up to 1 GHz
HIGHLIGHTS
The Waveform Generation Tool provides a simplified interface for baseband modulation of Keysight’s wide bandwidth signal simulation solutions, for signals with up to 1 GHz RF bandwidth. Even the most complex signals are defined and implemented easily through the software interface. Signals can be defined through basic parameter entry or from files created in MATLAB® or other engineering environments. For each selection in the main menu, a subsequent screen appears, enabling the user to enter the parameters required to define the waveform and invoke the built-in calibration routines. A display on each sub-panel shows the ideal frequency domain waveform calculated from entered parameters. A simulation mode is provided to enable development and operation without connection to the instrument hardware.
Signal types include the following:AM, FM, PM, Multi-tone, pulse, chirps, and more.
MATLAB is a U.S. registered trademark of The Math Works, Inc
Key Specifications
Interested in a N7509A?
Extend the Capabilities
Featured Resources
Want help or have questions?