Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

EMI/EMC Measurements, Phase Noise, Physical Layer Test

EMI/EMC solutions

  • From precompliance measurements and EMC diagnostics to full compliance testing, Keysight has an EMI measurement solution for you
  • Phase noise measurement solutions 
  • Offer flexible testing of VCOs, DROs, crystal oscillators, synthesizers, amplifiers, converters, and measurement of CW, pulsed and spurious signals
  • Signal Source Analyzer – offers the highest measurement throughput and best usability in characterizing VCO or other types of high frequency signal sources, as well as clock jitter evaluation in high-speed data communication systems.

Physical layer test system

  • Vector network analyzer- and time domain reflectometer-based system to address signal integrity challenges of high-speed digital designs

1-25 of 288

Sort:
UXA X-Series Signal Analyzer YouTube Videos

Demo 2020-11-20

X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

Brochure 2020-10-22

PDF PDF 6.01 MB
N5511A-K26 Quick Start Guide
Getting started information for the N5511A-K26 phase noise measurement interface.

User Manual 2020-10-01

PDF PDF 1.44 MB
N5511A Phase Noise Test System Getting Started Guide
Instructions on getting started with the N5511A phase noise test system.

User Manual 2020-09-01

PDF PDF 5.38 MB
N1930B Series Physical Layer Test System Installation Note
Provides information for checking your operating system and installed service packs before installing PLTS software.

Installation Manual 2020-06-25

PDF PDF 279 KB
X-Series Multi-touch Signal Analyzer Phase Noise Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2020-06-18

N1900 Series Physical Layer Test Systems Installation Guide
N1930B Physical Layer Test System Software which supports VNA-Based and TDR-Based Physical Layer Test System Hardware Installation Guide.

Installation Manual 2020-06-01

PDF PDF 3.03 MB
N5511A Phase Noise Test System SCPI Command Reference
SCPI command reference for the N5511A phase noise test system.

User Manual 2020-02-01

PDF PDF 1.43 MB
E5053A Docking Plate Kit Instruction for E5053-60151
This provides instructions for E5053A Docking Plate Kit Part Number E5053-60151 with Phantom Gray color.

User Manual 2019-12-02

PDF PDF 88 KB
N5511A Phase Noise Test System Security Features and Document of Volatility
Security feature and volatility information for the N5511A Phase Noise Test System.

User Manual 2019-10-01

PDF PDF 881 KB
N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

Data Sheet 2019-09-19

PDF PDF 2.08 MB
N5511A Phase Noise Test System User's Guide
Information on the set-up and use of the N5511A phase noise test system.

User Manual 2019-09-01

PDF PDF 14.17 MB
N5511A Phase Noise Test System (PNTS) - Configuration Guide
The N5511A Phase Noise Test System (PNTS) is the foundation of test setups that can measure down to kT (-177 dBm/Hz). Its flexible architecture lets you integrate exceptional reference sources yours or ours and confidently solve specific challenges faster.

Configuration Guide 2019-05-27

PDF PDF 1.13 MB
E5053A User's Guide
This manual describes basic information needed to use the E5053A. It provides a connection and specifications.

User Manual 2019-05-10

E5505A Phase Noise Measurement System Installation Guide
This guide will help you unpack, connect instruments, power on, configure and test your E5505A Phase Noise Measurement System. Software rev. A.03.07.

Installation Manual 2019-05-01

PDF PDF 2.03 MB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Application Note 2019-04-25

PDF PDF 10.50 MB
World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

E5500 Series Phase Noise Measurement Solutions - Data Sheet
The E5500's modular instrument architecture takes advantage of standalone instrumentation for superior frequency offset range, best sensitivity and excellent overall value for phase noise measurements.

Data Sheet 2019-02-04

E5052B Signal Source Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E5052B help includes the information of Quick Start, Specification, Operation and Programing.

Help File 2018-11-23

E5052BU Option 028/058/068 Hard Disk Drive Kit User's Guide
This manual provides E5052BU Option 028/058/068 Hard Disk Drive Kit User's Guide

User Manual 2018-08-07

PDF PDF 294 KB
E5052B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2018-06-25

PDF PDF 160 KB
E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochure 2018-05-15

PDF PDF 11.23 MB
N9038A MXE EMI Receiver - Brochure
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

Brochure 2018-03-27

PDF PDF 1.39 MB
Pulsed Carrier Phase Noise Measurements - Application Note
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

Application Note 2018-03-09

E5052B Installation Guide
The installaton guide provides start up setup information when you use the E5052B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2018-03-02

PDF PDF 4.69 MB

1 2 3 4 5 6 7 8 9 10 ... Next