Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Mechanical Verification Kits

Measuring known devices, other than calibration standards, is a straightforward way of verifying that the network analyzer system is operating properly. Keysight provides verification kits in both coax and waveguide.

Compare All Verification Kits (10)

  • 85051B Verification Kit, 7 mm 85051B Verification Kit, 7 mm (1) 

    85051B Verification Kit, 7 mm

    The 85051B verification kit has a 7 mm connector and covers a frequency range of 0.045 to 18 GHz.

  • 85053B Verification Kit, 3.5 mm 85053B Verification Kit, 3.5 mm (1) 

    85053B Verification Kit, 3.5 mm

    The 85053B verification kit has a 3.5 mm connector and covers a frequency range of 300 kHz to 26.5 GHz.

  • 85055A Verification Kit, Type-N 85055A Verification Kit, Type-N (1) 

    85055A Verification Kit, Type-N

    The Keysight 85055A verification kit, type-N, is used to verify that a network analyzer is operating within its specified performance.

  • 85057B Verification Kit, 2.4 mm 85057B Verification Kit, 2.4 mm (1) 

    85057B Verification Kit, 2.4 mm

    The Keysight 85057B verification kit has a 2.4 mm connector and covers a frequency range of 0.045 to 50 GHz.

  • 85058V Verification Kit, 1.85 mm 85058V Verification Kit, 1.85 mm (1) 

    85058V Verification Kit, 1.85 mm

    85058V Verification Kit, 1.85 mm

  • R11645A Verification Kit, WR-28 R11645A Verification Kit, WR-28 (1) 

    R11645A Verification Kit, WR-28

    The Keysight R11645A verification kit has a W-28 connector and covers a frequency range of 26.5 to 40 GHz.

  • Q11645A Verification Kit, WR-22 Q11645A Verification Kit, WR-22 (1) 

    Q11645A Verification Kit, WR-22

    The Keysight Q11645A verification kit has a W-22 connector and covers a frequency range of 33 to 50 GHz.

  • U11645A Verification Kit, WR-19 U11645A Verification Kit, WR-19 (1) 

    U11645A Verification Kit, WR-19

    The Keysight U11645A verification kit has a W-19 connector and covers a frequency range of 40 to 60 GHz.

  • V11645A Verification Kit, WR-15 V11645A Verification Kit, WR-15 (1) 

    V11645A Verification Kit, WR-15

    The Keysight V11645A verification kit has a W-15 connector and covers a frequency range of 50 to 75 GHz.

  • W11645A Verification Kit, WR-10 W11645A Verification Kit, WR-10 (1) 

    W11645A Verification Kit, WR-10

    The Keysight W11645A verification kit has a W-10 connector and covers a frequency range of 75 to 110 GHz.