Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Bias Networks

RF and microwave bias networks are used in a wide variety of biasing applications for test and measurement requirements in laboratory and production environments. Bias networks provide the means of supplying DC bias to the center conductor of the coax connector for your device while blocking the DC to the RF ports.

  • 11590B Bias Network, 100 MHz to 12.4 GHz 11590B Bias Network, 100 MHz to 12.4 GHz 

    11590B Bias Network, 100 MHz to 12.4 GHz

    The 11590B broadband high power bias networks can be used in a wide variety of biasing applications for test and measurement requirements in laboratory and production environments.

  • 11612A Bias Network, 45 MHz to 26.5 GHz 11612A Bias Network, 45 MHz to 26.5 GHz 

    11612A Bias Network, 45 MHz to 26.5 GHz

    Keysight 11612A broadband high power bias network can be used in a wide variety of biasing applications for test and measurement...

  • 11612B Bias Network, 45 MHz to 50 GHz 11612B Bias Network, 45 MHz to 50 GHz 

    11612B Bias Network, 45 MHz to 50 GHz

    The Keysight 11612B broadband high power bias network can be used in a wide variety of biasing applications for test and measurement.