Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

RF & Microwave Electromechanical Switches

View Product Collection Details

Prices are subject to change without notice.

Select Features

6 of 86 product matches

Sort:
Product Frequency Range Switch Type Switch Configuration Switching Speed (ms) Terminated/Unterminated Isolation Life Cycle Power Handling (average)
8764C 5-Port Coaxial Switch, DC to 26.5 GHz 8764C 5-Port Coaxial Switch, DC to 26.5 GHz DC to 26.5 GHz Bypass Switch 5-ports 30 Unterminated 50 dB at 26.5 GHz 1 million 1 W
8764B 5-Port Coaxial Switch, DC to 18 GHz 8764B 5-Port Coaxial Switch, DC to 18 GHz DC to 18 GHz Bypass Switch 5-ports 30 Unterminated 90 dB at 18 GHz 1 million 1 W
8764A 5-Port Coaxial Switch, DC to 4 GHz 8764A 5-Port Coaxial Switch, DC to 4 GHz DC to 4 GHz Bypass Switch 5-ports 30 Unterminated 100 dB at 4 GHz 1 million 1 W
8763C 4-Port Coaxial Switch, DC to 26.5 GHz 8763C 4-Port Coaxial Switch, DC to 26.5 GHz DC to 26.5 GHz Bypass Switch 4-ports 30 Terminated 50 dB at 26.5 GHz 1 million 1 W
8763B 4-Port Coaxial Switch, DC to 18 GHz 8763B 4-Port Coaxial Switch, DC to 18 GHz DC to 18 GHz Bypass Switch 4-ports 30 Terminated 90 dB at 18 GHz 1 million 1 W
8763A 4-Port Coaxial Switch, DC to 4 GHz 8763A 4-Port Coaxial Switch, DC to 4 GHz DC to 4 GHz Bypass Switch 4-ports 30 Terminated 100 dB at 4 GHz 1 million 1 W