Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

RF & Microwave Test Accessories

Keysight RF and microwave test accessories simplify test setups and give you the best possible measurement results.

For more information about Keysight Network Analyzer, please visit Network Analyzer

  • RF & Microwave Electromechanical Switches RF & Microwave Electromechanical Switches 

    RF & Microwave Electromechanical Switches

    • EM SPDT, Bypass, matrix, transfer and multiports switches
    • DC up to 67 GHz
    • 0.03 dB insertion loss repeatability
    • Excellent isolation and low insertion loss

  • RF & Microwave Solid State Switches RF & Microwave Solid State Switches 

    RF & Microwave Solid State Switches

    • FET and PIN solid state switches
    • 300 kHz to 50 GHz
    • Ultra fast switching and settling time
    • Excellent isolation

  • PXI Microwave Switches PXI Microwave Switches 

    PXI Microwave Switches

    DC to 26.5 GHz PXI hybrid switch modules route RF and microwave signals in automated test applications. It provides superior 0.03 dB IL repeatability throughout the operating life with high isolation

  • Millimeter-Wave Accessories for Signal Analyzers Millimeter-Wave Accessories for Signal Analyzers 

    Millimeter-Wave Accessories for Signal Analyzers

    • Mixers and frequency extension modules
    • Many waveguide bands from 18 GHz to 1.1 THz
    • Low conversion loss for excellent sensitivity

  • Adapters and Connectors Adapters and Connectors 

    Adapters and Connectors

    • Metrology grade, instrument grade and general purpose grade adapters
    • Frequency up to 110 GHz
    • SMA, type-N, BNC, APC-7 and 3.5/2.92/2.4/1.85/1.0 mm adapters
    • Low insertion loss and high return loss

  • Attenuator/Switch Drivers Attenuator/Switch Drivers 

    Attenuator/Switch Drivers

    The Keysight attenuator/switch drivers provide panel drive control for programmable attenuators and electromechanical or solid state switches for quick, easy design validation and automated testing.

  • Amplifiers Amplifiers 

    Amplifiers

    • Pre-amplifiers and system amplifiers
    • 9 kHz to 50 GHz
    • High gain and flatness
    • Low noise figure

  • Attenuators, Fixed Attenuators, Fixed 

    Attenuators, Fixed

    • Fixed attenuators
    • DC up to 67 GHz
    • 3, 6, 10, 20, 30, 40, 50 and 60 dB
    • Signal conditioning and level control applications

  • Attenuators, Variable Attenuators, Variable 

    Attenuators, Variable

    • Programmable and manual attenuators
    • DC up to 50 GHz
    • 0.03 dB insertion loss repeatability per section
    • Up to 121 dB attenuation with 1, 5 and 10 dB steps

  • DC Blocks DC Blocks 

    DC Blocks

    • DC blocks
    • 50 to 67 GHz
    • DC voltage rating up to 50 V
    • Good return loss

  • Detectors Detectors 

    Detectors

    • Planar-doped barrier detectors, low-barrier Schottky diode detectors, broadband directional detector
    • 100 kHz to 50 GHz
    • Flat frequency response with excellent square law response
    • Accurate leveling and power sensing

  • Directional Couplers & Bridges Directional Couplers & Bridges 

    Directional Couplers & Bridges

    • Coaxial single- and dual-port directional couplers, hybrid couplers, RF bridges...
    • 300 kHz up to 50 GHz
    • Excellent directivity
    • Flat coupling factor

  • Power Dividers & Splitters Power Dividers & Splitters 

    Power Dividers & Splitters

    • Power dividers and power splitters
    • DC to 50 GHz
    • Excellent amplitude and phase tracking
    • Low SWR

  • Power Limiters Power Limiters 

    Power Limiters

    • Power limiters
    • DC to 50 GHz
    • High power protections from ESD and RF power
    • Exceptional return loss

  • RF Probes RF Probes 

    RF Probes

    • Active single-ended and differential probes
    • 5 Hz to 12 GHz
    • Compatible with Keysight's network, spectrum and signal source analyzers
    • Provides high impedance probing

  • Frequency Meters Frequency Meters 

    Frequency Meters

    Direct-reading frequency meter, 3.7 to 12.5 GHz...

  • Terminations (Loads) Terminations (Loads) 

    Terminations (Loads)

    • Terminations (loads, opens and shorts)
    • Frequency up to 50 GHz
    • Calibration standards and general purpose
    • High return loss

  • Waveguide Accessories Waveguide Accessories 

    Waveguide Accessories

    • Waveguide accessories

  • Bias Networks Bias Networks 

    Bias Networks

    Broadband high power bias networks to 50 GHz...

  • Cable Assemblies Cable Assemblies 

    Cable Assemblies

    Keysight provides a series of high frequency RF & microwave cable assemblies that helps you with microwave link applications. Keysight’s cable assembly offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity.

  • Comb Generators Comb Generators 

    Comb Generators

    • Comb generators
    • Frequency up to 67 GHz
    • Excellent phase and amplitude tracking
    • Phase calibration and chracterization of non-linear devices

  • N9910X RF & MW Handheld Analyzer Accessories N9910X RF & MW Handheld Analyzer Accessories 

    N9910X RF & MW Handheld Analyzer Accessories

    • Equip your FieldFox handheld analyzer with quality accessories
    • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories

RF & Microwave Test Accessories [Discontinued]
Product support information for your discontinued & obsolete RF & microwave test accessories