Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

Power Dividers & Splitters

View Product Collection Details

Preisänderungen vorbehalten.

Select Features

10 of 10 product matches

Sort:
Product Type Frequency Range Insertion Loss Amplitude Tracking Phase Tracking Connector Type
11667A Power Splitter, DC to 18 GHz 11667A Power Splitter, DC to 18 GHz Power Splitter DC to 18 GHz 7 dB +/- 0.25 dB n/a degrees Type-N, APC-7
11667B Power Splitter, DC to 26.5 GHz 11667B Power Splitter, DC to 26.5 GHz Power Splitter DC to 26.5 GHz 7 dB +/- 0.25 dB n/a degrees 3.5 mm
11667C Power Splitter, DC to 50 GHz 11667C Power Splitter, DC to 50 GHz Power Splitter DC to 50 GHz 8.5 dB +/- 0.4 dB n/a degrees 2.4 mm
11667L DC to 2 GHz Power Splitter with BNC connector 11667L DC to 2 GHz Power Splitter with BNC connector Power Splitter DC to 2 GHz 6 dB +/- 0.2 dB +/- 3 degrees BNC, 50 ohm
11636A Power Divider, DC to 18 GHz 11636A Power Divider, DC to 18 GHz Power Divider DC to 18 GHz 6 dB +/- 0.5 dB +/- 2 degrees Type-N
11636B Power Divider, DC to 26.5 GHz 11636B Power Divider, DC to 26.5 GHz Power Divider DC to 26.5 GHz 7.5 dB +/- 0.25 dB +/- 2 degrees 3.5 mm
11636C Power Divider, DC to 50 GHz 11636C Power Divider, DC to 50 GHz Power Divider DC to 50 GHz 8.5 dB +/- 0.3 dB +/- 2 degrees 2.4 mm
87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz 87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz Hybrid Power Divider 0.5 GHz to 26.5 GHz 1.9 dB (insertion loss is in addition to 3 dB coupling loss) +/- 0.5 dB +/-10 degrees 3.5 mm
87303C Hybrid Power Divider, 1 GHz to 26.5 GHz 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz Hybrid Power Divider 1 GHz to 26.5 GHz 1.6 dB (insertion loss is in addition to 3 dB coupling loss) +/- 0.5 dB +/-10 degrees 3.5 mm
87304C Hybrid Power Divider, 2 GHz to 26.5 GHz 87304C Hybrid Power Divider, 2 GHz to 26.5 GHz Hybrid Power Divider 2 GHz to 26.5 GHz 1.4 dB (insertion loss is in addition to 3 dB coupling loss) +/- 0.5 dB +/-10 degrees 3.5 mm