Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Network Analyzer Accessories

Keysight cables and accessories provide a complete solution when using Keysight network analyzers.

For more information about Keysight Network Analyzer, please visit Network Analyzer

  • Mechanical Verification Kits Mechanical Verification Kits 

    Mechanical Verification Kits

    • Provides simple & complete set of devices to check integrity of the calibration
    • Includes passive components with traceable data for traceability of measurements
    • Works with the built-in system verification program on PNA/PNA-X family of VNA’s

  • Mechanical and Electronic Calibration Kits Mechanical and Electronic Calibration Kits 

    Mechanical and Electronic Calibration Kits

    • Connector-specific calibration standards that measure the known devices of the system
    • Simple one-connection operation
    • Excellent accuracy without sacrificing time to calibrate

  • Multiport Test Solutions Multiport Test Solutions 

    Multiport Test Solutions

    Keysight offers a variety of multiport test sets to suit your measurement needs. Multiport test sets dramatically reduce the test time of today's multi-signal path devices.

  • Probes and Probe Accessories Probes and Probe Accessories 

    Probes and Probe Accessories

    Probes and probe accessories for use with network analyzers and spectrum analyzers...

  • Test Port Cables and Adapters Test Port Cables and Adapters 

    Test Port Cables and Adapters

    • Test port cables and adapters
    • 1.0 mm, 1.85 mm, 2.4 mm, 3.5 mm, APC-7, Type-N, Type-F
    • Rigid, semi-rigid, flexible
       

  • Millimeter-Wave  Controllers Millimeter-Wave Controllers 

    Millimeter-Wave Controllers

    • PNA N5250C and PNA-X N5247A based systems
    • 10 MHz to 110 GHz and beyond
    • Waveguide and coax solutions

  • Antenna Test Systems Antenna Test Systems 

    Antenna Test Systems

    • N5264A PNA-X receiver and system components
    • Near field, far field, and RCS measurements

  • CalPod Calibration Refresh Modules CalPod Calibration Refresh Modules 

    CalPod Calibration Refresh Modules

    • Provides in-situ calibration refresh capability for PNA vector network analyzers
    • Does not require removing the DUT or re-connecting calibration standards
    • Suitable for use in temperature and thermal-vacuum chambers

  • N1966A Pulse I/O Adapter N1966A Pulse I/O Adapter 

    N1966A Pulse I/O Adapter

  • N1967A PNA/PNA-X Test Port Clamp N1967A PNA/PNA-X Test Port Clamp 

    N1967A PNA/PNA-X Test Port Clamp

    • Test port clamp
    • For use with PNA and PNA-X network analyzers
       

  • N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port 

    N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port

    • 2- or 4-ports
    • Supports the connection with PNA or PNA-X B model 26.5 GHz and above
    • Accurate and stable measurements with dedicated interface connectors and cables
    • Works with existing OML/VDI frequency extender modules

  • N5293AX01 110 GHz Frequency Extender N5293AX01 110 GHz Frequency Extender 

    N5293AX01 110 GHz Frequency Extender

    • Compact size frequency extender module covers 10 MHz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2 m cable length

  • N5293AX02 110 GHz Frequency Extender, Pulsed DC bias N5293AX02 110 GHz Frequency Extender, Pulsed DC bias 

    N5293AX02 110 GHz Frequency Extender, Pulsed DC bias

    • Compact size frequency extender module, covers 10 MHz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2m cable length

  • N5293AX03 110 GHz Frequency Extender N5293AX03 110 GHz Frequency Extender 

    N5293AX03 110 GHz Frequency Extender

    • Compact size frequency extender module with a bias tee covers 900 Hz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2 m cable length

  • N5293AX51 110 GHz Frequency Extender N5293AX51 110 GHz Frequency Extender 

    N5293AX51 110 GHz Frequency Extender

    • Compact size frequency extender module covers 10 MHz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.8 m cable length

  • N5293AX52 110 GHz Frequency Extender, Pulsed DC bias N5293AX52 110 GHz Frequency Extender, Pulsed DC bias 

    N5293AX52 110 GHz Frequency Extender, Pulsed DC bias

    • Compact size frequency extender module, covers 10 MHz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.8m cable length

  • N5293AX53 110 GHz Frequency Extender N5293AX53 110 GHz Frequency Extender 

    N5293AX53 110 GHz Frequency Extender

    • Compact size frequency extender module with a bias tee covers 900 Hz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.8 m cable length

  • N5295AX01 120 GHz Frequency Extender N5295AX01 120 GHz Frequency Extender 

    N5295AX01 120 GHz Frequency Extender

    • Compact size frequency extender module covers 10 MHz to 120 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2 m cable length

  • N5295AX02 120 GHz Frequency Extender, Pulsed DC bias N5295AX02 120 GHz Frequency Extender, Pulsed DC bias 

    N5295AX02 120 GHz Frequency Extender, Pulsed DC bias

    • Compact size frequency extender module, covers 10 MHz to 120 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2m cable length

  • N5295AX03 120 GHz Frequency Extender N5295AX03 120 GHz Frequency Extender 

    N5295AX03 120 GHz Frequency Extender

    • Compact size frequency extender module with a bias tee covers 900 Hz to 120 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2 m cable length

  • N5295AX51 120 GHz Frequency Extender N5295AX51 120 GHz Frequency Extender 

    N5295AX51 120 GHz Frequency Extender

    • Compact size frequency extender module covers 10 MHz to 120 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.8 m cable length

  • N5295AX52 120 GHz Frequency Extender, Pulsed DC bias N5295AX52 120 GHz Frequency Extender, Pulsed DC bias 

    N5295AX52 120 GHz Frequency Extender, Pulsed DC bias

    • Compact size frequency extender module, covers 10 MHz to 120 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.8m cable length

  • N5295AX53 120 GHz Frequency Extender N5295AX53 120 GHz Frequency Extender 

    N5295AX53 120 GHz Frequency Extender

    • Compact size frequency extender module with a bias tee covers 900 Hz to 120 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.8 m cable length

  • N9910X RF & MW Handheld Analyzer Accessories N9910X RF & MW Handheld Analyzer Accessories 

    N9910X RF & MW Handheld Analyzer Accessories

    • Equip your FieldFox handheld analyzer with quality accessories
    • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories

  • N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft 

    N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft

    • Rugged phase-stable cable, 18 GHz
    • Type-N(m) to Type-N(m)
    • 3.28 ft. or 1 meter
       

  • N9910X-708 Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft N9910X-708 Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft 

    N9910X-708 Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft

    • Rugged phase-stable cable, 26.5 GHz
    • 3.5 mm(m) to 3.5 mm(f)
    • 3.28 ft. or 1 meter
       

  • N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft. N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft. 

    N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft.

    • Rugged phase-stable cable, 8 GHz
    • Type-N(m) to Type-N(m)
    • 5 ft. or 1.5 meters

  • N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft 

    N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft

    • Rugged phase-stable cable, 8 GHz
    • Type-N(m) to Type-N(m)
    • 12 ft. or 3.6 meters
       

  • N9911X Economical Waveguide Calibration Components N9911X Economical Waveguide Calibration Components 

    N9911X Economical Waveguide Calibration Components

    • WR-137, WR-90, WR-62, and WR-42 waveguide components
    • Waveguide to coax adapters
    • Termination (load), short, and 1/4 wavelength offset parts
    • Metric and imperial flange sizes available
       

  • Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA 

    Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA

    • Cable assy – RF, LO jumper
    • Cable assy – SMB, trigger jumper
    • Cable assy – SMB, reference jumper